1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Roller Table, RT Type

TBK ROLLER TABLE

Plastic Roller Table, RT Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Free-flow chain onto which items can be directly placed without a pallet. The plastic roller width of the RT type is double that of the ST type (excluding the RT300 series) and is suitable for transport of pallets and cases. The rotation of the plastic roller has a friction coefficient of 0.06 to 0.10. The plastic roller touches the top of the pitch line of the chain, so there is no change in the plastic roller interval even when curving.

Part Number
RT404-SS-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 100.00

TBK ROLLER TABLE 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Width(Range Selection)(mm) 26~76.1 Common Specifications For Linear Transport Specification 1 Specification of SS
Top Plate Material | Plastic Roller Material Polyacetal Chain Material Stainless Steel Color Light Gray
Type Link Pin Specification Stainless Steel Pin Top Chain Pitch (P)(mm) 12.70
Inside Width (W)(mm) 7.95 Bushing/Roller Diameter (R1)(mm) 7.92 Plastic Roller Outer Diameter (R2)(mm) 12.2
Plastic Roller Length (L2)(mm) 50.0 Allowable Velocity(m/min) 30 Pin Diameter (D)(mm) 135.6
Max. Allowable Tension(kN) -