1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lambda Hollow Pin Double Pitch Chain

TBK DOUBLE PITCH CHAIN

Lambda Hollow Pin Double Pitch Chain
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chain with holes added to its pins that can be used to mount various attachments. Used for transport. The attachment center distance does not change regardless of whether the sprocket has engaged - even if the chain is on a straight line. Attachment is balanced for both plates. This is advantageous even for strong surfaces, as it suppresses meandering while the chain runs. Attachment replacement, maintenance, and interval changes can be easily performed, even with the chain still mounted to equipment. Lambda specifications for hollow pin chains. (Bushing for hollow pin used special oil impregnated sintering.)
Joint sold separately.

Part Number
RF2040S-LMC-HP-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 100.00

TBK DOUBLE PITCH CHAIN 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Chain No. RF2040 Max. Allowable Tension (Range Selection)(kN) 1.41~2.60 Pitch(mm) 25.4
Plate Width(mm) 12 Max. Allowable Tension(kN) 1.47 Roller Type S Rollers
Plate Thickness(mm) 1.5 Average Tensile Strength(kN) 10.8 Chain Specifications Lambda
Chain Format Hollow Pin (HP)