(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Has greater allowable tension than plastic block chain (RS60-SC, about 7 times that of RSP60). Optimal for layouts with long transport distances. Cover that comes into contact with transported items used plastic. Prevents damage of transported items. Lineup includes 6 types of chain size. Can be used for a variety of applications.
Part Number |
---|
RS60-SCA-JL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Max. Allowable Tension (Range Selection) (kN) | Pitch (mm) | Max. Allowable Tension (kN) | Roller Diameter (mm) | Plate Thickness (mm) | Chain Specifications | Resin Cover Material | Resin Cover Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 525.91 | TBK SNAP COVER | 1 Piece(s) | 10 Day(s) | - | [60] RS60 | 4.01~6.50 | 19.05 | 6.28 | 11.91 | 1.5 | Normal | Normal | White |
Loading...
How can we improve?
How can we improve?