(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Has greater allowable tension than plastic block chain (RS60-SC, about 7 times that of RSP60). Optimal for layouts with long transport distances. Cover that comes into contact with transported items used plastic. Prevents damage of transported items. Lineup includes 6 types of chain size. Can be used for a variety of applications.
Part Number |
---|
RS50-LMC-SCE-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Max. Allowable Tension (Range Selection) (kN) | Pitch (mm) | Max. Allowable Tension (kN) | Roller Diameter (mm) | Plate Thickness (mm) | Chain Specifications | Resin Cover Material | Resin Cover Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | TBK SNAP COVER | 1 Piece(s) | Quote | 10 | [50] RS50 | 4.01~6.50 | 15.875 | 4.31 | 10.16 | 1.5 | Lambda | Conductive | Black |
Loading...
How can we improve?
How can we improve?