1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Snap Cover Chain, RS-SC Type (Part Number)

TBK SNAP COVER

Snap Cover Chain, RS-SC Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 62.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Has greater allowable tension than plastic block chain (RS60-SC, about 7 times that of RSP60). Optimal for layouts with long transport distances. Cover that comes into contact with transported items used plastic. Prevents damage of transported items. Lineup includes 6 types of chain size. Can be used for a variety of applications.

Part Number
RS50-LMC-SCA-JL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Max. Allowable Tension (Range Selection)
(kN)
Pitch
(mm)
Max. Allowable Tension
(kN)
Roller Diameter
(mm)
Plate Thickness
(mm)
Chain Specifications Resin Cover Material Resin Cover Color

฿ 100.00

TBK SNAP COVER 1 Piece(s) Quote 10[50] RS504.01~6.5015.8754.3110.161.5LambdaNormalWhite

Loading...

  1. 1