1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Link for Stainless Steel Hollow Pin Double Pitch Chain (SS Specifications) (Part Number)

TBK DOUBLE PITCH CHAIN

Link for Stainless Steel Hollow Pin Double Pitch Chain (SS Specifications)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 446.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chain with holes added to its pins that can be used to mount various attachments. Used for transport. The attachment center distance does not change regardless of whether the sprocket has engaged - even if the chain is on a straight line. Attachment is balanced for both plates. This is advantageous even for strong surfaces, as it suppresses meandering while the chain runs. Attachment replacement, maintenance, and interval changes can be easily performed, even with the chain still mounted to equipment.
Joint sold separately.

Part Number
RF2040R-HP-SS-OL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Max. Allowable Tension (Range Selection)
(kN)
Pitch
(mm)
Plate Width
(mm)
Max. Allowable Tension
(kN)
Roller Type Roller Diameter
(mm)
Plate Thickness
(mm)
Type

฿ 853.33

TBK DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[2040] RF2040~1.4025.4120.44R Roller15.881.5Offset Link

Loading...

  1. 1

Basic Information

Type Joint Links Unit Chain Specifications SS Chain Format Hollow Pin (HP)

Please check the type/dimensions/specifications of the part RF2040R-HP-SS-OL in the Link for Stainless Steel Hollow Pin Double Pitch Chain (SS Specifications) series.

Products with similar specification

Part Number
RF2040-HP-SS-JL
RF2040-HPSS-JL
RF2040R-HPSS-OL
RF2040S-HP-SS-OL
RF2040S-HPSS-OL
RF2050-HP-SS-JL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSChain No. Max. Allowable Tension (Range Selection)
(kN)
Pitch
(mm)
Plate Width
(mm)
Max. Allowable Tension
(kN)
Roller Type Roller Diameter
(mm)
Plate Thickness
(mm)
Type

฿ 446.67

1 Piece(s) 30 Day(s) 10[2040] RF2040~1.4025.4120.44--1.5Connecting Link

฿ 446.67

1 Piece(s) 30 Day(s) 10[2040] RF2040~1.4025.4120.44--1.5Connecting Link

฿ 853.33

1 Piece(s) 30 Day(s) 10[2040] RF2040~1.4025.4120.44R Roller-1.5Offset Link

฿ 803.33

1 Piece(s) 30 Day(s) 10[2040] RF2040~1.4025.4120.44S Rollers-1.5Offset Link

฿ 803.33

1 Piece(s) 30 Day(s) 10[2040] RF2040~1.4025.4120.44S Rollers-1.5Offset Link

฿ 621.67

1 Piece(s) 30 Day(s) 10[2050] RF2050~1.4031.75150.69--2Connecting Link