1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Lambda Double Pitch Chain (Part Number)

TBK DOUBLE PITCH CHAIN

Lambda Double Pitch Chain
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 87.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tsubaki lambda chain that is the first chain in the industry to adopt special oil-bearing bush. Satisfies a broad range of customer needs for oil-free equipment and long equipment life and achieves total cost savings. Both internal and external plates have been given black oxide coating. This provides both somewhat improved corrosion resistance and a classy finishing.

Part Number
RF2080S-LMC-OL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension(Range Selection)
(kN)
Types Mounting Interval of Rollers (Main Body) Roller Type Pitch P
(mm)
(Main Body) Roller Diameter
(mm)
Inner Width of Inner Link W
(mm)
Plate Thickness T
(mm)
Plate Width H
(mm)
Pin Diameter D
(mm)
Pin L1
(mm)
Pin L2
(mm)
Offset Pin Length L
(mm)
Attachment Type Attachment K
(mm)
Attachment N
(mm)
Attachment O
(mm)
Attachment S
(mm)
Attachment X
(mm)
Attachment X2
(mm)
Attachment L3
(mm)
Attachment L4
(mm)
Average Tensile Strength
(kN)
Max. Allowable Tension
(kN)
Number of Links

฿ 506.67

TBK DOUBLE PITCH CHAIN 1 Piece(s) 50 Day(s) 10[2080] RF208010.01 and upOffset Link-S Rollers50.815.8815.884237.9418.320.939.2---------63.710.7-

Loading...

  1. 1

Basic Information

Material Equivalent to SUS304 Type Chain Body

Please check the type/dimensions/specifications of the part RF2080S-LMC-OL in the Lambda Double Pitch Chain series.

Products with similar specification

Part Number
RF2040-LMC-JL
RF2040-LMC-K2-JL
RF2040R-LMC-OL
RF2100-LMC-A2-JL
RF2100-LMC-E1-JL
RF2100-LMC-E2-JL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSChain No. Allowable Tension(Range Selection)
(kN)
Types Mounting Interval of Rollers (Main Body) Roller Type Pitch P
(mm)
(Main Body) Roller Diameter
(mm)
Inner Width of Inner Link W
(mm)
Plate Thickness T
(mm)
Plate Width H
(mm)
Pin Diameter D
(mm)
Pin L1
(mm)
Pin L2
(mm)
Offset Pin Length L
(mm)
Attachment Type Attachment K
(mm)
Attachment N
(mm)
Attachment O
(mm)
Attachment S
(mm)
Attachment X
(mm)
Attachment X2
(mm)
Attachment L3
(mm)
Attachment L4
(mm)
Average Tensile Strength
(kN)
Max. Allowable Tension
(kN)
Number of Links

฿ 87.50

1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70Joint Link--25.4-7.951.5123.978.29.9----------15.72.65-

฿ 148.75

1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70Joint Link--25.4-7.951.5123.978.29.9-K29.519.13.69.119.317.6--15.72.65-

฿ 228.33

1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70Offset Link-R Roller25.415.887.951.5123.978.29.918---------15.72.65-

฿ 680.00

1 Piece(s) 30 Day(s) 10[2100] RF210010.01 and upJoint Link--63.5-19.054.828.69.5421.824.5-A223.847.68.723.449.944.9--10017.1-

฿ 595.00

1 Piece(s) 35 Day(s) 10[2100] RF210010.01 and upJoint Link--63.5-19.054.828.69.5421.824.5-E1------23.843.410017.1-

฿ 643.33

1 Piece(s) 35 Day(s) 10[2100] RF210010.01 and upJoint Link--63.5-19.054.828.69.5421.824.5-E2------23.843.410017.1-