(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tsubaki lambda chain that is the first chain in the industry to adopt special oil-bearing bush. Satisfies a broad range of customer needs for oil-free equipment and long equipment life and achieves total cost savings. Both internal and external plates have been given black oxide coating. This provides both somewhat improved corrosion resistance and a classy finishing.
Part Number |
---|
RF2050-LMC-A2-JL |
RF2050-LMC-E1-JL |
RF2050-LMC-E2-JL |
RF2050-LMC-JL |
RF2050-LMC-K2-JL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Types | Mounting Interval of Rollers | (Main Body) Roller Type | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Offset Pin Length L (mm) | Attachment Type | Attachment K (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Attachment L3 (mm) | Attachment L4 (mm) | Average Tensile Strength (kN) | Max. Allowable Tension (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 149.17 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Joint Link | - | - | 31.75 | - | 9.53 | 2 | 15 | 5.09 | 10.3 | 12 | - | A2 | 11.9 | 23.8 | 5.2 | 11.1 | 24.2 | 22 | - | - | 25.5 | 4.31 | - | ||
฿ 140.83 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Joint Link | - | - | 31.75 | - | 9.53 | 2 | 15 | 5.09 | 10.3 | 12 | - | E1 | - | - | - | - | - | - | 11.9 | 21 | 25.5 | 4.31 | - | ||
฿ 157.08 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Joint Link | - | - | 31.75 | - | 9.53 | 2 | 15 | 5.09 | 10.3 | 12 | - | E2 | - | - | - | - | - | - | 11.9 | 21 | 25.5 | 4.31 | - | ||
฿ 105.83 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Joint Link | - | - | 31.75 | - | 9.53 | 2 | 15 | 5.09 | 10.3 | 12 | - | - | - | - | - | - | - | - | - | - | 25.5 | 4.31 | - | ||
฿ 193.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Joint Link | - | - | 31.75 | - | 9.53 | 2 | 15 | 5.09 | 10.3 | 12 | - | K2 | 11.9 | 23.8 | 5.2 | 11.1 | 24.2 | 22 | - | - | 25.5 | 4.31 | - |
Loading...
Material | Equivalent to SUS304 | Type | Chain Body |
---|
How can we improve?
How can we improve?