(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tsubaki lambda chain that is the first chain in the industry to adopt special oil-bearing bush. Satisfies a broad range of customer needs for oil-free equipment and long equipment life and achieves total cost savings. Both internal and external plates have been given black oxide coating. This provides both somewhat improved corrosion resistance and a classy finishing.
Part Number |
---|
RF2040-LMC-A2-JL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Types | Mounting Interval of Rollers | (Main Body) Roller Type | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Offset Pin Length L (mm) | Attachment Type | Attachment K (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Attachment L3 (mm) | Attachment L4 (mm) | Average Tensile Strength (kN) | Max. Allowable Tension (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 113.75 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Joint Link | - | - | 25.4 | - | 7.95 | 1.5 | 12 | 3.97 | 8.2 | 9.9 | - | A2 | 9.5 | 19.1 | 3.6 | 9.1 | 19.3 | 17.6 | - | - | 15.7 | 2.65 | - |
Loading...
Material | Equivalent to SUS304 | Type | Chain Body |
---|
Please check the type/dimensions/specifications of the part RF2040-LMC-A2-JL in the Lambda Double Pitch Chain series.
Part Number |
---|
RF2040-LMC-E1-JL |
RF2040-LMC-E2-JL |
RF2040-LMC-JL |
RF2040-LMC-K2-JL |
RF2040R-LMC-OL |
RF2040S-LMC-OL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Types | Mounting Interval of Rollers | (Main Body) Roller Type | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Offset Pin Length L (mm) | Attachment Type | Attachment K (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Attachment L3 (mm) | Attachment L4 (mm) | Average Tensile Strength (kN) | Max. Allowable Tension (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 122.92 | 1 Piece(s) | 30 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Joint Link | - | - | 25.4 | - | 7.95 | 1.5 | 12 | 3.97 | 8.2 | 9.9 | - | E1 | - | - | - | - | - | - | 9.5 | 16.75 | 15.7 | 2.65 | - | ||
฿ 140.42 | 1 Piece(s) | 30 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Joint Link | - | - | 25.4 | - | 7.95 | 1.5 | 12 | 3.97 | 8.2 | 9.9 | - | E2 | - | - | - | - | - | - | 9.5 | 16.75 | 15.7 | 2.65 | - | ||
฿ 87.50 | 1 Piece(s) | 25 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Joint Link | - | - | 25.4 | - | 7.95 | 1.5 | 12 | 3.97 | 8.2 | 9.9 | - | - | - | - | - | - | - | - | - | - | 15.7 | 2.65 | - | ||
฿ 148.75 | 1 Piece(s) | 25 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Joint Link | - | - | 25.4 | - | 7.95 | 1.5 | 12 | 3.97 | 8.2 | 9.9 | - | K2 | 9.5 | 19.1 | 3.6 | 9.1 | 19.3 | 17.6 | - | - | 15.7 | 2.65 | - | ||
฿ 228.33 | 1 Piece(s) | 25 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Offset Link | - | R Roller | 25.4 | 15.88 | 7.95 | 1.5 | 12 | 3.97 | 8.2 | 9.9 | 18 | - | - | - | - | - | - | - | - | - | 15.7 | 2.65 | - | ||
฿ 175.00 | 1 Piece(s) | 25 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Offset Link | - | S Rollers | 25.4 | 7.92 | 7.95 | 1.5 | 12 | 3.97 | 8.2 | 9.9 | 18 | - | - | - | - | - | - | - | - | - | 15.7 | 2.65 | - |
How can we improve?
How can we improve?