(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tsubaki lambda chain that is the first chain in the industry to adopt special oil-bearing bush. Satisfies a broad range of customer needs for oil-free equipment and long equipment life and achieves total cost savings. Lambda chain that has been coated to improve corrosion resistance. Plates and rollers have been given nickel plating to provide light corrosion resistance.
Part Number |
---|
RF2040-LMC-NP-K2-JL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Type | Mounting Interval of Rollers | (Main Body) Roller Type | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Offset Pin Length L (mm) | Attachment Type | Attachment K (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Average Tensile Strength (kN) | Max. Allowable Tension (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 175.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Joint Link | - | - | 25.4 | - | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | K2 | 9.5 | 19.1 | 3.6 | 9.1 | 19.3 | 17.6 | 15.7 | 2.65 |
Loading...
Material | Steel + nickel plating | Type | Chain Body |
---|
Please check the type/dimensions/specifications of the part RF2040-LMC-NP-K2-JL in the Double Pitch Chain (NP Specifications) with Lambda Coating Attachment series.
Part Number |
---|
RF2040-LMC-NP-A2-JL |
RF2040-LMC-NP-JL |
RF2040R-LMC-NP-OL |
RF2040S-LMC-NP-2LA2-L |
RF2040S-LMC-NP-OL |
RF2050-LMC-NP-A2-JL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Type | Mounting Interval of Rollers | (Main Body) Roller Type | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Offset Pin Length L (mm) | Attachment Type | Attachment K (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Average Tensile Strength (kN) | Max. Allowable Tension (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 131.25 | 1 Piece(s) | 30 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Joint Link | - | - | 25.4 | - | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | A2 | 9.5 | 19.1 | 3.6 | 9.1 | 19.3 | 17.6 | 15.7 | 2.65 | ||
฿ 105.42 | 1 Piece(s) | 30 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Joint Link | - | - | 25.4 | - | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | - | - | - | - | - | - | - | 15.7 | 2.65 | ||
฿ 263.33 | 1 Piece(s) | 30 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Offset Link | - | R Roller | 25.4 | 15.8 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | 18 | - | - | - | - | - | - | - | 15.7 | 2.65 | ||
฿ 100.00 | 1 Piece(s) | Quote | 10 | [2040] RF2040 | 1.50~2.70 | Link | 2L | S Rollers | 25.4 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | A2 | 9.5 | 19.1 | 3.6 | 9.1 | 19.3 | 17.6 | 15.7 | 2.65 | ||
฿ 193.33 | 1 Piece(s) | 30 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Offset Link | - | S Rollers | 25.4 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | 18 | - | - | - | - | - | - | - | 15.7 | 2.65 | ||
฿ 175.00 | 1 Piece(s) | 30 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Joint Link | - | - | 31.7 | - | 9.5 | 2 | 15 | 5 | 10.3 | 12 | - | A2 | 11.9 | 23.8 | 5.2 | 11.1 | 24.2 | 22 | 25.5 | 4.31 |
How can we improve?
How can we improve?