1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Double Pitch Chain (NP Specifications) with Lambda Coating Attachment (Part Number)

TBK DOUBLE PITCH CHAIN

Double Pitch Chain (NP Specifications) with Lambda Coating Attachment
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tsubaki lambda chain that is the first chain in the industry to adopt special oil-bearing bush. Satisfies a broad range of customer needs for oil-free equipment and long equipment life and achieves total cost savings. Lambda chain that has been coated to improve corrosion resistance. Plates and rollers have been given nickel plating to provide light corrosion resistance.

Part Number
RF2040-LMC-NP-A2-JL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension(Range Selection)
(kN)
Type Mounting Interval of Rollers (Main Body) Roller Type Pitch P
(mm)
(Main Body) Roller Diameter
(mm)
Inner Width of Inner Link W
(mm)
Plate Thickness T
(mm)
Plate Width H
(mm)
Pin Diameter D
(mm)
Pin L1
(mm)
Pin L2
(mm)
Offset Pin Length L
(mm)
Attachment Type Attachment K
(mm)
Attachment N
(mm)
Attachment O
(mm)
Attachment S
(mm)
Attachment X
(mm)
Attachment X2
(mm)
Average Tensile Strength
(kN)
Max. Allowable Tension
(kN)

฿ 131.25

TBK DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[2040] RF20401.50~2.70Joint Link--25.4-7.91.5123.98.29.9-A29.519.13.69.119.317.615.72.65

Loading...

  1. 1

Basic Information

Material Steel + nickel plating Type Chain Body

Please check the type/dimensions/specifications of the part RF2040-LMC-NP-A2-JL in the Double Pitch Chain (NP Specifications) with Lambda Coating Attachment series.

Products with similar specification

Part Number
RF2040-LMC-NP-JL
RF2040-LMC-NP-K2-JL
RF2040R-LMC-NP-OL
RF2040S-LMC-NP-2LA2-L
RF2040S-LMC-NP-OL
RF2050-LMC-NP-A2-JL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSChain No. Allowable Tension(Range Selection)
(kN)
Type Mounting Interval of Rollers (Main Body) Roller Type Pitch P
(mm)
(Main Body) Roller Diameter
(mm)
Inner Width of Inner Link W
(mm)
Plate Thickness T
(mm)
Plate Width H
(mm)
Pin Diameter D
(mm)
Pin L1
(mm)
Pin L2
(mm)
Offset Pin Length L
(mm)
Attachment Type Attachment K
(mm)
Attachment N
(mm)
Attachment O
(mm)
Attachment S
(mm)
Attachment X
(mm)
Attachment X2
(mm)
Average Tensile Strength
(kN)
Max. Allowable Tension
(kN)

฿ 105.42

1 Piece(s) 30 Day(s) 10[2040] RF20401.50~2.70Joint Link--25.4-7.91.5123.98.29.9--------15.72.65

฿ 175.00

1 Piece(s) 30 Day(s) 10[2040] RF20401.50~2.70Joint Link--25.4-7.91.5123.98.29.9-K29.519.13.69.119.317.615.72.65

฿ 263.33

1 Piece(s) 30 Day(s) 10[2040] RF20401.50~2.70Offset Link-R Roller25.415.87.91.5123.98.29.918-------15.72.65

฿ 100.00

1 Piece(s) Quote 10[2040] RF20401.50~2.70Link2LS Rollers25.47.97.91.5123.98.29.9-A29.519.13.69.119.317.615.72.65

฿ 193.33

1 Piece(s) 30 Day(s) 10[2040] RF20401.50~2.70Offset Link-S Rollers25.47.97.91.5123.98.29.918-------15.72.65

฿ 175.00

1 Piece(s) 30 Day(s) 10[2050] RF20502.71~5.00Joint Link--31.7-9.5215510.312-A211.923.85.211.124.22225.54.31