1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
RS Type Chain with Lambda Attachment [Offset/Joint Link, Unit] (Part Number)

TBK ATACHED CHAIN

RS Type Chain with Lambda Attachment [Offset/Joint Link, Unit]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Tsubaki lambda chain was the first chain in the industry to use a special oil-impregnated bushing. Satisfies a broad range of customer needs for oil-free equipment and long equipment life and achieves total cost savings. Both internal and external plates have been given black oxide coating. This provides both somewhat improved corrosion resistance and a classy finishing.

[Features]
· Pins other than those of fitting links are rivet shape, regardless of whether any attachments are present.
· The RS25 offset link is a two pitch offset link.
· Pin types of fitting links are clip type for models RS25 to RS60, and split pin type for model numbers RS80 and higher.
· The pins of the main body chain are rivet-shaped

Part Number
RS100-LMC-SA1-JL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension(Range Selection)
(kN)
Type Types Pitch P
(mm)
(Main Body) Roller Diameter
(mm)
Inner Width of Inner Link W
(mm)
Plate Thickness T
(mm)
Plate Width H
(mm)
Pin Diameter D
(mm)
Pin L1
(mm)
Pin L2
(mm)
Attachment Type Attachment C1
(mm)
Attachment N
(mm)
Attachment O
(mm)
Attachment S
(mm)
Attachment X
(mm)
Attachment X2
(mm)
Attachment XS
(mm)
Attachment L3
(mm)
Attachment L4
(mm)
Average Tensile Strength
(kN)
Max. Allowable Tension
(kN)
Number of Links

฿ 490.00

TBK ATACHED CHAIN 1 Piece(s) 35 Day(s) 10[100] RS10010.01 and upJoint Links UnitJoint Link31.71919430.19.519.722.8SA131.825.48.719.844.944.944--10017.1-

Loading...

  1. 1

Basic Information

Material Steel

Please check the type/dimensions/specifications of the part RS100-LMC-SA1-JL in the RS Type Chain with Lambda Attachment [Offset/Joint Link, Unit] series.

Products with similar specification

Part Number
RS100-LMC-2LEP-JL
RS100-LMC-A1-JL
RS100-LMC-E1-JL
RS100-LMC-SK1-JL
RS35-LMC-2-JL
RS35-LMC-2-OL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSChain No. Allowable Tension(Range Selection)
(kN)
Type Types Pitch P
(mm)
(Main Body) Roller Diameter
(mm)
Inner Width of Inner Link W
(mm)
Plate Thickness T
(mm)
Plate Width H
(mm)
Pin Diameter D
(mm)
Pin L1
(mm)
Pin L2
(mm)
Attachment Type Attachment C1
(mm)
Attachment N
(mm)
Attachment O
(mm)
Attachment S
(mm)
Attachment X
(mm)
Attachment X2
(mm)
Attachment XS
(mm)
Attachment L3
(mm)
Attachment L4
(mm)
Average Tensile Strength
(kN)
Max. Allowable Tension
(kN)
Number of Links

฿ 471.67

1 Piece(s) 40 Day(s) 10[100] RS10010.01 and upJoint Links UnitJoint Link31.71919430.19.519.722.82EP-25.48.719.844.944.9-23.841.7510017.1-

฿ 490.00

1 Piece(s) 35 Day(s) 10[100] RS10010.01 and upJoint Links UnitJoint Link31.71919430.19.519.722.8A1-25.48.719.844.944.9---10017.1-

฿ 471.67

1 Piece(s) 40 Day(s) 10[100] RS10010.01 and upJoint Links UnitJoint Link31.71919430.19.519.722.8E1-25.48.719.844.944.9-23.841.7510017.1-

฿ 631.67

1 Piece(s) 35 Day(s) 10[100] RS10010.01 and upJoint Links UnitJoint Link31.71919430.19.519.722.8SK131.825.48.719.844.944.944--10017.1-

฿ 260.00

1 Piece(s) 30 Day(s) -[35] RS351.50~2.70Joint Links UnitJoint Link9.554.71.25935.86.8--7.93.46.3514.314.3---9.411.52-

฿ 596.67

1 Piece(s) 40 Day(s) -[35] RS351.50~2.70Joint Links UnitOffset Link9.554.71.25935.86.8--7.93.46.3514.314.3---9.411.52-