(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tsubaki lambda chain was the first chain in the industry to use a special oil-impregnated bushing. Satisfies a broad range of customer needs for oil-free equipment and long equipment life and achieves total cost savings. Both internal and external plates have been given black oxide coating. This provides both somewhat improved corrosion resistance and a classy finishing.
[Features]
· Pins other than those of fitting links are rivet shape, regardless of whether any attachments are present.
· The RS25 offset link is a two pitch offset link.
· Pin types of fitting links are clip type for models RS25 to RS60, and split pin type for model numbers RS80 and higher.
· The pins of the main body chain are rivet-shaped
Part Number |
---|
RS60-LMC-1LEP-JL |
RS60-LMC-2-JL |
RS60-LMC-2LEP-JL |
RS60-LMC-A1-JL |
RS60-LMC-E1-JL |
RS60-LMC-E2-JL |
RS60-LMC-JL |
RS60-LMC-K1-JL |
RS60-LMC-SA1-JL |
RS60-LMC-SK1-JL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Type | Types | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Attachment Type | Attachment C1 (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Attachment XS (mm) | Attachment L3 (mm) | Attachment L4 (mm) | Average Tensile Strength (kN) | Max. Allowable Tension (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 195.00 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | 1EP | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | 14.3 | 25.75 | 37.3 | 6.28 | - | ||
฿ 343.33 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | - | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | - | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 37.3 | 6.28 | - | ||
฿ 175.00 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | 2EP | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | 14.3 | 25.75 | 37.3 | 6.28 | - | ||
฿ 175.00 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | A1 | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 37.3 | 6.28 | - | ||
฿ 175.00 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | E1 | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | 14.3 | 25.75 | 37.3 | 6.28 | - | ||
฿ 195.00 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | E2 | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | 14.3 | 25.75 | 37.3 | 6.28 | - | ||
฿ 148.75 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | - | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 37.3 | 6.28 | - | ||
฿ 228.33 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | K1 | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 37.3 | 6.28 | - | ||
฿ 175.00 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | SA1 | 18.3 | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | 26.85 | - | - | 37.3 | 6.28 | - | ||
฿ 228.33 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | SK1 | 18.3 | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | 26.85 | - | - | 37.3 | 6.28 | - |
Loading...
Material | Steel |
---|
How can we improve?
How can we improve?