(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tsubaki lambda chain was the first chain in the industry to use a special oil-impregnated bushing. Satisfies a broad range of customer needs for oil-free equipment and long equipment life and achieves total cost savings. Both internal and external plates have been given black oxide coating. This provides both somewhat improved corrosion resistance and a classy finishing.
[Features]
· Pins other than those of fitting links are rivet shape, regardless of whether any attachments are present.
· The RS25 offset link is a two pitch offset link.
· Pin types of fitting links are clip type for models RS25 to RS60, and split pin type for model numbers RS80 and higher.
· The pins of the main body chain are rivet-shaped
Part Number |
---|
RS40-LMC-1LEP-JL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Type | Types | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Attachment Type | Attachment C1 (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Attachment XS (mm) | Attachment L3 (mm) | Attachment L4 (mm) | Average Tensile Strength (kN) | Max. Allowable Tension (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 131.25 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | 1EP | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | 9.5 | 16.75 | 15.7 | 2.65 | - |
Loading...
Material | Steel |
---|
Please check the type/dimensions/specifications of the part RS40-LMC-1LEP-JL in the RS Type Chain with Lambda Attachment [Offset/Joint Link, Unit] series.
Part Number |
---|
RS100-LMC-2LEP-JL |
RS100-LMC-A1-JL |
RS100-LMC-E1-JL |
RS40-LMC-2-JL |
RS40-LMC-2-OL |
RS40-LMC-2LEP-JL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Type | Types | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Attachment Type | Attachment C1 (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Attachment XS (mm) | Attachment L3 (mm) | Attachment L4 (mm) | Average Tensile Strength (kN) | Max. Allowable Tension (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 471.67 | 1 Piece(s) | 40 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | 2EP | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | 23.8 | 41.75 | 100 | 17.1 | - | ||
฿ 490.00 | 1 Piece(s) | 35 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | A1 | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | - | - | 100 | 17.1 | - | ||
฿ 471.67 | 1 Piece(s) | 40 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | E1 | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | 23.8 | 41.75 | 100 | 17.1 | - | ||
฿ 201.67 | 1 Piece(s) | 35 Day(s) | - | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | - | - | 15.7 | 2.65 | - | ||
฿ 438.33 | 1 Piece(s) | 40 Day(s) | - | [40] RS40 | 1.50~2.70 | Joint Links Unit | Offset Link | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | - | - | 15.7 | 2.65 | - | ||
฿ 113.75 | 1 Piece(s) | 30 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | 2EP | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | 9.5 | 16.75 | 15.7 | 2.65 | - |
How can we improve?
How can we improve?