(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tsubaki lambda chain was the first chain in the industry to use a special oil-impregnated bushing. Satisfies a broad range of customer needs for oil-free equipment and long equipment life and achieves total cost savings. Both internal and external plates have been given black oxide coating. This provides both somewhat improved corrosion resistance and a classy finishing.
[Features]
· Pins other than those of fitting links are rivet shape, regardless of whether any attachments are present.
· The RS25 offset link is a two pitch offset link.
· Pin types of fitting links are clip type for models RS25 to RS60, and split pin type for model numbers RS80 and higher.
· The pins of the main body chain are rivet-shaped
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Type | Types | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Attachment Type | Attachment C1 (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Attachment XS (mm) | Attachment L3 (mm) | Attachment L4 (mm) | Average Tensile Strength (kN) | Max. Allowable Tension (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 260.00 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | - | [35] RS35 | 1.50~2.70 | Joint Links Unit | Joint Link | 9.5 | 5 | 4.7 | 1.25 | 9 | 3 | 5.8 | 6.8 | - | - | 7.9 | 3.4 | 6.35 | 14.3 | 14.3 | - | - | - | 9.41 | 1.52 | - | ||
฿ 596.67 | TBK ATACHED CHAIN | 1 Piece(s) | 40 Day(s) | - | [35] RS35 | 1.50~2.70 | Joint Links Unit | Offset Link | 9.5 | 5 | 4.7 | 1.25 | 9 | 3 | 5.8 | 6.8 | - | - | 7.9 | 3.4 | 6.35 | 14.3 | 14.3 | - | - | - | 9.41 | 1.52 | - | ||
฿ 95.83 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [35] RS35 | 1.50~2.70 | Joint Links Unit | Joint Link | 9.5 | 5 | 4.7 | 1.25 | 9 | 3 | 5.8 | 6.8 | A1 | - | 7.9 | 3.4 | 6.35 | 14.3 | 14.3 | - | - | - | 9.41 | 1.52 | - | ||
฿ 78.75 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [35] RS35 | 1.50~2.70 | Joint Links Unit | Joint Link | 9.5 | 5 | 4.7 | 1.25 | 9 | 3 | 5.8 | 6.8 | - | - | 7.9 | 3.4 | 6.35 | 14.3 | 14.3 | - | - | - | 9.41 | 1.52 | - | ||
฿ 135.00 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [35] RS35 | 1.50~2.70 | Joint Links Unit | Joint Link | 9.5 | 5 | 4.7 | 1.25 | 9 | 3 | 5.8 | 6.8 | K1 | - | 7.9 | 3.4 | 6.35 | 14.3 | 14.3 | - | - | - | 9.41 | 1.52 | - | ||
฿ 157.92 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [35] RS35 | 1.50~2.70 | Joint Links Unit | Offset Link | 9.5 | 5 | 4.7 | 1.25 | 9 | 3 | 5.8 | 6.8 | - | - | 7.9 | 3.4 | 6.35 | 14.3 | 14.3 | - | - | - | 9.41 | 1.52 | - | ||
฿ 95.83 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [35] RS35 | 1.50~2.70 | Joint Links Unit | Joint Link | 9.5 | 5 | 4.7 | 1.25 | 9 | 3 | 5.8 | 6.8 | SA1 | 9.5 | 7.9 | 3.4 | 6.35 | 14.3 | 14.3 | 14.55 | - | - | 9.41 | 1.52 | - | ||
฿ 135.00 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [35] RS35 | 1.50~2.70 | Joint Links Unit | Joint Link | 9.5 | 5 | 4.7 | 1.25 | 9 | 3 | 5.8 | 6.8 | SK1 | 9.5 | 7.9 | 3.4 | 6.35 | 14.3 | 14.3 | 14.55 | - | - | 9.41 | 1.52 | - | ||
฿ 8,500.00 | TBK ATACHED CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [35] RS35 | 1.50~2.70 | Chain Body | Unit | 9.5 | 5 | 4.7 | 1.25 | 9 | 3 | 5.8 | 6.8 | - | - | 7.9 | 3.4 | 6.35 | 14.3 | 14.3 | - | - | - | 9.41 | 1.52 | 320 | ||
฿ 131.25 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | 1EP | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | 9.5 | 16.75 | 15.7 | 2.65 | - | ||
฿ 201.67 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | - | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | - | - | 15.7 | 2.65 | - | ||
฿ 438.33 | TBK ATACHED CHAIN | 1 Piece(s) | 40 Day(s) | - | [40] RS40 | 1.50~2.70 | Joint Links Unit | Offset Link | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | - | - | 15.7 | 2.65 | - | ||
฿ 113.75 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | 2EP | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | 9.5 | 16.75 | 15.7 | 2.65 | - | ||
฿ 113.75 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | A1 | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | - | - | 15.7 | 2.65 | - | ||
฿ 113.75 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | E1 | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | 9.5 | 16.75 | 15.7 | 2.65 | - | ||
฿ 131.25 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | E2 | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | 9.5 | 16.75 | 15.7 | 2.65 | - | ||
฿ 87.08 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | - | - | 15.7 | 2.65 | - | ||
฿ 148.75 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | K1 | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | - | - | 15.7 | 2.65 | - | ||
฿ 175.00 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Offset Link | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | - | - | 15.7 | 2.65 | - | ||
฿ 113.75 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | SA1 | 12.7 | 9.5 | 3.6 | 8 | 17.8 | 17.8 | 17.4 | - | - | 15.7 | 2.65 | - | ||
฿ 148.75 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | SK1 | 12.7 | 9.5 | 3.6 | 8 | 17.8 | 17.8 | 17.4 | - | - | 15.7 | 2.65 | - | ||
฿ 9,340.00 | TBK ATACHED CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Chain Body | Unit | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | - | - | 15.7 | 2.65 | 240 | ||
฿ 148.75 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | 1EP | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | 11.9 | 21 | 25.5 | 4.31 | - | ||
฿ 246.67 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | - | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | - | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | - | - | 25.5 | 4.31 | - | ||
฿ 568.33 | TBK ATACHED CHAIN | 1 Piece(s) | 40 Day(s) | - | [50] RS50 | 2.71~5.00 | Joint Links Unit | Offset Link | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | - | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | - | - | 25.5 | 4.31 | - | ||
฿ 131.25 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | 2EP | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | 11.9 | 21 | 25.5 | 4.31 | - | ||
฿ 131.25 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | A1 | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | - | - | 25.5 | 4.31 | - | ||
฿ 131.25 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | E1 | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | 11.9 | 21 | 25.5 | 4.31 | - | ||
฿ 148.75 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | E2 | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | 11.9 | 21 | 25.5 | 4.31 | - | ||
฿ 104.58 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | - | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | - | - | 25.5 | 4.31 | - | ||
฿ 186.67 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | K1 | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | - | - | 25.5 | 4.31 | - | ||
฿ 228.33 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Offset Link | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | - | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | - | - | 25.5 | 4.31 | - | ||
฿ 131.25 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | SA1 | 15.9 | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | 23.05 | - | - | 25.5 | 4.31 | - | ||
฿ 186.67 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | SK1 | 15.9 | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | 23.05 | - | - | 25.5 | 4.31 | - | ||
฿ 10,318.33 | TBK ATACHED CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Chain Body | Unit | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | - | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | - | - | 25.5 | 4.31 | 292 | ||
฿ 195.00 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | 1EP | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | 14.3 | 25.75 | 37.3 | 6.28 | - | ||
฿ 343.33 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | - | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | - | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 37.3 | 6.28 | - | ||
฿ 736.67 | TBK ATACHED CHAIN | 1 Piece(s) | 40 Day(s) | - | [60] RS60 | 5.01~10.00 | Joint Links Unit | Offset Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | - | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 37.3 | 6.28 | - | ||
฿ 175.00 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | 2EP | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | 14.3 | 25.75 | 37.3 | 6.28 | - | ||
฿ 175.00 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | A1 | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 37.3 | 6.28 | - | ||
฿ 175.00 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | E1 | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | 14.3 | 25.75 | 37.3 | 6.28 | - | ||
฿ 195.00 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | E2 | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | 14.3 | 25.75 | 37.3 | 6.28 | - | ||
฿ 148.75 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | - | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 37.3 | 6.28 | - | ||
฿ 228.33 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | K1 | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 37.3 | 6.28 | - | ||
฿ 316.67 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Offset Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | - | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 37.3 | 6.28 | - | ||
฿ 175.00 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | SA1 | 18.3 | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | 26.85 | - | - | 37.3 | 6.28 | - | ||
฿ 228.33 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | SK1 | 18.3 | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | 26.85 | - | - | 37.3 | 6.28 | - | ||
฿ 13,145.00 | TBK ATACHED CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Chain Body | Unit | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | - | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 37.3 | 6.28 | 160 | ||
฿ 288.33 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | 1EP | - | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | - | 19.1 | 33.85 | 63.7 | 10.7 | - | ||
฿ 490.00 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | - | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | - | - | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | - | - | - | 63.7 | 10.7 | - | ||
฿ 1,150.00 | TBK ATACHED CHAIN | 1 Piece(s) | 50 Day(s) | - | [80] RS80 | 10.01 and up | Joint Links Unit | Offset Link | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | - | - | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | - | - | - | 63.7 | 10.7 | - | ||
฿ 263.33 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | 2EP | - | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | - | 19.1 | 33.85 | 63.7 | 10.7 | - | ||
฿ 263.33 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | A1 | - | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | - | - | - | 63.7 | 10.7 | - | ||
฿ 263.33 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | E1 | - | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | - | 19.1 | 33.85 | 63.7 | 10.7 | - | ||
฿ 288.33 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | E2 | - | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | - | 19.1 | 33.85 | 63.7 | 10.7 | - | ||
฿ 210.00 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | - | - | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | - | - | - | 63.7 | 10.7 | - | ||
฿ 316.67 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | K1 | - | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | - | - | - | 63.7 | 10.7 | - | ||
฿ 490.00 | TBK ATACHED CHAIN | 1 Piece(s) | 50 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Offset Link | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | - | - | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | - | - | - | 63.7 | 10.7 | - | ||
฿ 263.33 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | SA1 | 24.6 | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | 35.45 | - | - | 63.7 | 10.7 | - | ||
฿ 316.67 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | SK1 | 24.6 | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | 35.45 | - | - | 63.7 | 10.7 | - | ||
฿ 525.00 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 40 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | 1EP | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | 23.8 | 41.75 | 100 | 17.1 | - | ||
฿ 905.00 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | - | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | - | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | - | - | 100 | 17.1 | - | ||
฿ 2,008.33 | TBK ATACHED CHAIN | 1 Piece(s) | 50 Day(s) | - | [100] RS100 | 10.01 and up | Joint Links Unit | Offset Link | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | - | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | - | - | 100 | 17.1 | - | ||
฿ 471.67 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 40 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | 2EP | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | 23.8 | 41.75 | 100 | 17.1 | - | ||
฿ 490.00 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | A1 | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | - | - | 100 | 17.1 | - | ||
฿ 471.67 | TBK ATACHED CHAIN | 1 Piece(s) | 40 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | E1 | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | 23.8 | 41.75 | 100 | 17.1 | - | ||
฿ 525.00 | TBK ATACHED CHAIN | 1 Piece(s) | 40 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | E2 | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | 23.8 | 41.75 | 100 | 17.1 | - | ||
฿ 385.00 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | - | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | - | - | 100 | 17.1 | - | ||
฿ 631.67 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | K1 | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | - | - | 100 | 17.1 | - | ||
฿ 853.33 | TBK ATACHED CHAIN | 1 Piece(s) | 50 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Offset Link | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | - | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | - | - | 100 | 17.1 | - | ||
฿ 490.00 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | SA1 | 31.8 | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | 44 | - | - | 100 | 17.1 | - | ||
฿ 631.67 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | SK1 | 31.8 | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | 44 | - | - | 100 | 17.1 | - |
Loading...
Material | Steel |
---|
How can we improve?
How can we improve?