(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Conveyance chain that flattens the plate and doubles the pitch of a type A chain for transport. Has attachment mounted. Specified for ISO1275 A type, ASME B29.100, and JIS B1803. Has high precision throughout its entire length. For the roller form, R rollers and S rollers are available, and it is possible to switch between their use to match the application. Standard environment-resistant chain. For special atmospheres such as underwater, acidic, alkaline, and low/high temperature (-20°C to 400°C). Cold working of parts makes them weakly magnetic.
[Features]
· Pin types of fitting links are clip type for models RF2040 to RF2060, and split pin type for RF2080 and GNKI attachments (all sizes).
· The pins of the main body chain are rivet-shaped.
· The pins of both sides of the offset links of the stainless steel double pitch chain and plastic roller double pitch chain (SS specifications) are split pin type.
· Pins other than those of fitting links are rivet shape, regardless of whether any attachments are present
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Types | Mounting Interval of Rollers | (Main Body) Roller Type | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Offset Pin Length L (mm) | Attachment Type | Attachment C2 (mm) | Attachment K (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Attachment XS (mm) | Max. Allowable Tension (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 250.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | - | [2040] RF2040 | ~1.49 | Joint Link | - | - | 25.4 | - | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | A2 | - | 9.5 | 19.1 | 3.6 | 9.1 | 19.3 | 17.6 | - | 0.44 | - | ||
฿ 223.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [2040] RF2040 | ~1.49 | Joint Link | - | - | 25.4 | - | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | - | - | - | - | - | - | - | - | - | 0.44 | - | ||
฿ 263.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [2040] RF2040 | ~1.49 | Joint Link | - | - | 25.4 | - | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | K2 | - | 9.5 | 19.1 | 3.6 | 9.1 | 19.3 | 17.6 | - | 0.44 | - | ||
฿ 250.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | - | [2040] RF2040 | ~1.49 | Joint Link | - | - | 25.4 | - | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | SA2 | 13.6 | 9.5 | 19.1 | 3.6 | - | - | - | 19.8 | 0.44 | - | ||
฿ 263.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [2040] RF2040 | ~1.49 | Joint Link | - | - | 25.4 | - | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | SK2 | 13.6 | 9.5 | 19.1 | 3.6 | - | - | - | 19.8 | 0.44 | - | ||
฿ 17,823.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [2040] RF2040 | ~1.49 | Link | - | R Roller | 25.4 | 15.8 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | - | - | - | - | - | - | - | - | - | 0.44 | - | ||
฿ 433.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [2040] RF2040 | ~1.49 | Offset Link | - | R Roller | 25.4 | 15.8 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | 18 | - | - | - | - | - | - | - | - | - | 0.44 | - | ||
฿ 17,823.33 | TBK1 DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [2040] RF2040 | ~1.49 | Unit | - | R Roller | 25.4 | 15.8 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | - | - | - | - | - | - | - | - | - | 0.44 | 120 | ||
฿ 9,843.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [2040] RF2040 | ~1.49 | Link | - | S Roller | 25.4 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | - | - | - | - | - | - | - | - | - | 0.44 | - | ||
฿ 361.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [2040] RF2040 | ~1.49 | Offset Link | - | S Roller | 25.4 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | 18 | - | - | - | - | - | - | - | - | - | 0.44 | - | ||
฿ 9,843.33 | TBK1 DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [2040] RF2040 | ~1.49 | Unit | - | S Roller | 25.4 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | - | - | - | - | - | - | - | - | - | 0.44 | 120 | ||
฿ 303.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [2050] RF2050 | ~1.49 | Joint Link | - | - | 31.75 | - | 9.5 | 2 | 15 | 5 | 10.3 | 12 | - | A2 | - | 11.9 | 23.8 | 5.2 | 11.1 | 24.2 | 22 | - | 0.69 | - | ||
฿ 261.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [2050] RF2050 | ~1.49 | Joint Link | - | - | 31.75 | - | 9.5 | 2 | 15 | 5 | 10.3 | 12 | - | - | - | - | - | - | - | - | - | - | 0.69 | - | ||
฿ 360.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | - | [2050] RF2050 | ~1.49 | Joint Link | - | - | 31.75 | - | 9.5 | 2 | 15 | 5 | 10.3 | 12 | - | K2 | - | 11.9 | 23.8 | 5.2 | 11.1 | 24.2 | 22 | - | 0.69 | - | ||
฿ 303.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | - | [2050] RF2050 | ~1.49 | Joint Link | - | - | 31.75 | - | 9.5 | 2 | 15 | 5 | 10.3 | 12 | - | SA2 | 15.9 | 11.9 | 23.8 | 5.2 | - | - | - | 24.6 | 0.69 | - | ||
฿ 360.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [2050] RF2050 | ~1.49 | Joint Link | - | - | 31.75 | - | 9.5 | 2 | 15 | 5 | 10.3 | 12 | - | SK2 | 15.9 | 11.9 | 23.8 | 5.2 | - | - | - | 24.6 | 0.69 | - | ||
฿ 21,078.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [2050] RF2050 | ~1.49 | Link | - | R Roller | 31.75 | 19 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | - | - | - | - | - | - | - | - | - | - | 0.69 | - | ||
฿ 590.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [2050] RF2050 | ~1.49 | Offset Link | - | R Roller | 31.75 | 19 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | 22.5 | - | - | - | - | - | - | - | - | - | 0.69 | - | ||
฿ 21,078.33 | TBK1 DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [2050] RF2050 | ~1.49 | Unit | - | R Roller | 31.75 | 19 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | - | - | - | - | - | - | - | - | - | - | 0.69 | 96 | ||
฿ 12,708.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [2050] RF2050 | ~1.49 | Link | - | S Roller | 31.75 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | - | - | - | - | - | - | - | - | - | - | 0.69 | - | ||
฿ 481.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [2050] RF2050 | ~1.49 | Offset Link | - | S Roller | 31.75 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | 22.5 | - | - | - | - | - | - | - | - | - | 0.69 | - | ||
฿ 12,708.33 | TBK1 DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [2050] RF2050 | ~1.49 | Unit | - | S Roller | 31.75 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | - | - | - | - | - | - | - | - | - | - | 0.69 | 96 | ||
฿ 470.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | 10 | RF2060 | ~1.49 | Joint Link | - | - | 38.1 | - | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | A2 | - | 14.3 | 28.6 | 5.2 | 14.7 | 31.5 | 28.2 | - | 1.03 | - | ||
฿ 376.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Joint Link | - | - | 38.1 | - | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | - | - | - | - | - | - | - | - | - | 1.03 | - | ||
฿ 526.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | - | RF2060 | ~1.49 | Joint Link | - | - | 38.1 | - | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | K2 | - | 14.3 | 28.6 | 5.2 | 14.7 | 31.5 | 28.2 | - | 1.03 | - | ||
฿ 470.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | - | RF2060 | ~1.49 | Joint Link | - | - | 38.1 | - | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | SA2 | 19.1 | 14.3 | 28.6 | 5.2 | - | - | - | 30.6 | 1.03 | - | ||
฿ 526.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | 10 | RF2060 | ~1.49 | Joint Link | - | - | 38.1 | - | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | SK2 | 19.1 | 14.3 | 28.6 | 5.2 | - | - | - | 30.6 | 1.03 | - | ||
฿ 30,013.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Link | - | R Roller | 38.1 | 22.2 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | - | - | - | - | - | - | - | - | - | 1.03 | - | ||
฿ 38,383.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Link | 1L | R Roller | 38.1 | 22.2 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | A2 | - | 14.3 | 28.6 | 5.2 | 14.7 | 31.5 | 28.2 | - | 1.03 | - | ||
฿ 38,383.33 | TBK1 DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Unit | 1L | R Roller | 38.1 | 22.2 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | A2 | - | 14.3 | 28.6 | 5.2 | 14.7 | 31.5 | 28.2 | - | 1.03 | 80 | ||
฿ 35,543.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Link | 2L | R Roller | 38.1 | 22.2 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | A2 | - | 14.3 | 28.6 | 5.2 | 14.7 | 31.5 | 28.2 | - | 1.03 | - | ||
฿ 35,543.33 | TBK1 DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Unit | 2L | R Roller | 38.1 | 22.2 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | A2 | - | 14.3 | 28.6 | 5.2 | 14.7 | 31.5 | 28.2 | - | 1.03 | 80 | ||
฿ 33,838.33 | TBK1 DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Unit | 4L | R Roller | 38.1 | 22.2 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | A2 | - | 14.3 | 28.6 | 5.2 | 14.7 | 31.5 | 28.2 | - | 1.03 | 80 | ||
฿ 33,838.33 | TBK1 DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Unit | 4L | R Roller | 38.1 | 22.2 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | A2 | - | 14.3 | 28.6 | 5.2 | 14.7 | 31.5 | 28.2 | - | 1.03 | 80 | ||
฿ 963.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | - | RF2060 | ~1.49 | Offset Link | - | R Roller | 38.1 | 22.2 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | 31.5 | - | - | - | - | - | - | - | - | - | 1.03 | - | ||
฿ 30,013.33 | TBK1 DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Unit | - | R Roller | 38.1 | 22.2 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | - | - | 14.3 | 28.6 | 5.2 | - | - | - | - | 1.03 | 80 | ||
฿ 17,720.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Link | - | S Roller | 38.1 | 11.9 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | - | - | - | - | - | - | - | - | - | 1.03 | - | ||
฿ 26,761.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Link | 1L | S Roller | 38.1 | 11.9 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | A2 | - | 14.3 | 28.6 | 5.2 | 14.7 | 31.5 | 28.2 | - | 1.03 | - | ||
฿ 26,761.67 | TBK1 DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Unit | 1L | S Roller | 38.1 | 11.9 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | A2 | - | 14.3 | 28.6 | 5.2 | 14.7 | 31.5 | 28.2 | - | 1.03 | 80 | ||
฿ 23,918.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Link | 2L | S Roller | 38.1 | 11.9 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | A2 | - | 14.3 | 28.6 | 5.2 | 14.7 | 31.5 | 28.2 | - | 1.03 | - | ||
฿ 23,918.33 | TBK1 DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Unit | 2L | S Roller | 38.1 | 11.9 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | A2 | - | 14.3 | 28.6 | 5.2 | 14.7 | 31.5 | 28.2 | - | 1.03 | 80 | ||
฿ 22,370.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Link | 4L | S Roller | 38.1 | 11.9 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | A2 | - | 14.3 | 28.6 | 5.2 | 14.7 | 31.5 | 28.2 | - | 1.03 | - | ||
฿ 22,370.00 | TBK1 DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Unit | 4L | S Roller | 38.1 | 11.9 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | A2 | - | 14.3 | 28.6 | 5.2 | 14.7 | 31.5 | 28.2 | - | 1.03 | 80 | ||
฿ 770.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | 10 | RF2060 | ~1.49 | Offset Link | - | S Roller | 38.1 | 11.9 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | 31.5 | - | - | - | - | - | - | - | - | - | 1.03 | - | ||
฿ 17,720.00 | TBK1 DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Unit | - | S Roller | 38.1 | 11.9 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | - | - | 14.3 | 28.6 | 5.2 | - | - | - | - | 1.03 | 80 | ||
฿ 861.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [2080] RF2080 | 1.50~2.70 | Joint Link | - | - | 50.8 | - | 15.8 | 4 | 23 | 7.9 | 18.3 | 20.9 | - | A2 | - | 19.1 | 38.1 | 6.8 | 19.1 | 40.7 | 36.6 | - | 1.77 | - | ||
฿ 693.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [2080] RF2080 | 1.50~2.70 | Joint Link | - | - | 50.8 | - | 15.8 | 4 | 23 | 7.9 | 18.3 | 20.9 | - | - | - | - | - | - | - | - | - | - | 1.77 | - | ||
฿ 1,021.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [2080] RF2080 | 1.50~2.70 | Joint Link | - | - | 50.8 | - | 15.8 | 4 | 23 | 7.9 | 18.3 | 20.9 | - | K2 | - | 19.1 | 38.1 | 6.8 | 19.1 | 40.7 | 36.6 | - | 1.77 | - | ||
฿ 861.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 30 Day(s) | - | [2080] RF2080 | 1.50~2.70 | Joint Link | - | - | 50.8 | - | 15.8 | 4 | 23 | 7.9 | 18.3 | 20.9 | - | SA2 | 25.4 | 19.1 | 38.1 | 6.8 | - | - | - | 40.5 | 1.77 | - | ||
฿ 1,021.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 30 Day(s) | - | [2080] RF2080 | 1.50~2.70 | Joint Link | - | - | 50.8 | - | 15.8 | 4 | 23 | 7.9 | 18.3 | 20.9 | - | SK2 | 25.4 | 19.1 | 38.1 | 6.8 | - | - | - | 40.5 | 1.77 | - | ||
฿ 46,881.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [2080] RF2080 | 1.50~2.70 | Link | - | R Roller | 50.8 | 28.5 | 15.8 | 4 | 23 | 7.9 | 18.3 | 20.9 | - | - | - | - | - | - | - | - | - | - | 1.77 | - | ||
฿ 925.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [2080] RF2080 | 1.50~2.70 | Link | 2L | R Roller | 50.8 | 28.5 | 15.8 | 4 | 23 | 7.9 | 18.3 | 20.9 | - | A2 | - | 19.1 | 38.1 | 6.8 | 19.1 | 40.7 | 36.6 | - | 1.77 | - | ||
฿ 1,745.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 50 Day(s) | 10 | [2080] RF2080 | 1.50~2.70 | Offset Link | - | R Roller | 50.8 | 28.5 | 15.8 | 4 | 23 | 7.9 | 18.3 | 20.9 | 39.2 | - | - | - | - | - | - | - | - | - | 1.77 | - | ||
฿ 46,881.67 | TBK1 DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [2080] RF2080 | 1.50~2.70 | Unit | - | R Roller | 50.8 | 28.5 | 15.8 | 4 | 23 | 7.9 | 18.3 | 20.9 | - | - | - | - | - | - | - | - | - | - | 1.77 | 60 | ||
฿ 31,926.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [2080] RF2080 | 1.50~2.70 | Link | - | S Roller | 50.8 | 15.8 | 15.8 | 4 | 23 | 7.9 | 18.3 | 20.9 | - | - | - | - | - | - | - | - | - | - | 1.77 | - | ||
฿ 1,365.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 50 Day(s) | 10 | [2080] RF2080 | 1.50~2.70 | Offset Link | - | S Roller | 50.8 | 15.8 | 15.8 | 4 | 23 | 7.9 | 18.3 | 20.9 | 39.2 | - | - | - | - | - | - | - | - | - | 1.77 | - | ||
฿ 31,926.67 | TBK1 DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [2080] RF2080 | 1.50~2.70 | Unit | - | S Roller | 50.8 | 15.8 | 15.8 | 4 | 23 | 7.9 | 18.3 | 20.9 | - | - | - | - | - | - | - | - | - | - | 1.77 | 60 | ||
฿ 1,621.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [2100] RF2100 | 1.50~2.70 | Joint Link | - | - | 63.5 | - | 19 | 5 | 28.6 | 9.5 | 22.3 | 24.9 | - | A2 | - | 23.8 | 47.6 | 8.7 | 23.4 | 49.9 | 44.9 | - | 2.55 | - | ||
฿ 1,230.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [2100] RF2100 | 1.50~2.70 | Joint Link | - | - | 63.5 | - | 19 | 5 | 28.6 | 9.5 | 22.3 | 24.9 | - | - | - | - | - | - | - | - | - | - | 2.55 | - | ||
฿ 1,835.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [2100] RF2100 | 1.50~2.70 | Joint Link | - | - | 63.5 | - | 19 | 5 | 28.6 | 9.5 | 22.3 | 24.9 | - | K2 | - | 23.8 | 47.6 | 8.7 | 23.4 | 49.9 | 44.9 | - | 2.55 | - | ||
฿ 1,621.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [2100] RF2100 | 1.50~2.70 | Joint Link | - | - | 63.5 | - | 19 | 5 | 28.6 | 9.5 | 22.3 | 24.9 | - | SA2 | 31.8 | 23.8 | 47.6 | 8.7 | - | - | - | 50.4 | 2.55 | - | ||
฿ 1,835.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [2100] RF2100 | 1.50~2.70 | Joint Link | - | - | 63.5 | - | 19 | 5 | 28.6 | 9.5 | 22.3 | 24.9 | - | SK2 | 31.8 | 23.8 | 47.6 | 8.7 | - | - | - | 50.4 | 2.55 | - | ||
฿ 3,486.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 50 Day(s) | 10 | [2100] RF2100 | 1.50~2.70 | Offset Link | - | R Roller | 63.5 | 39.6 | 19 | 5 | 28.6 | 9.5 | 22.3 | 24.9 | 50 | - | - | - | - | - | - | - | - | - | 2.55 | - | ||
฿ 3,191.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 50 Day(s) | 10 | [2100] RF2100 | 1.50~2.70 | Offset Link | - | S Roller | 63.5 | 19 | 19 | 5 | 28.6 | 9.5 | 22.3 | 24.9 | 50 | - | - | - | - | - | - | - | - | - | 2.55 | - | ||
฿ 4,310.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 40 Day(s) | 10 | RF2120 | 2.71~5.00 | Joint Link | - | - | 76.2 | - | 25.4 | 6 | 34.4 | 11.1 | 28 | 31.7 | - | A2 | - | 28.6 | 57.2 | 14 | 27.8 | 61.8 | 55.2 | - | 3.82 | - | ||
฿ 2,861.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 40 Day(s) | 10 | RF2120 | 2.71~5.00 | Joint Link | - | - | 76.2 | - | 25.4 | 6 | 34.4 | 11.1 | 28 | 31.7 | - | - | - | - | - | - | - | - | - | - | 3.82 | - | ||
฿ 5,026.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 40 Day(s) | 10 | RF2120 | 2.71~5.00 | Joint Link | - | - | 76.2 | - | 25.4 | 6 | 34.4 | 11.1 | 28 | 31.7 | - | K2 | - | 28.6 | 57.2 | 14 | 27.8 | 61.8 | 55.2 | - | 3.82 | - | ||
฿ 4,310.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 40 Day(s) | 10 | RF2120 | 2.71~5.00 | Joint Link | - | - | 76.2 | - | 25.4 | 6 | 34.4 | 11.1 | 28 | 31.7 | - | SA2 | 37.3 | 28.6 | 57.2 | 14 | - | - | - | 59.9 | 3.82 | - | ||
฿ 5,026.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 40 Day(s) | 10 | RF2120 | 2.71~5.00 | Joint Link | - | - | 76.2 | - | 25.4 | 6 | 34.4 | 11.1 | 28 | 31.7 | - | SK2 | 37.3 | 28.6 | 57.2 | 14 | - | - | - | 59.9 | 3.82 | - | ||
฿ 15,175.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 50 Day(s) | 10 | RF2120 | 2.71~5.00 | Offset Link | - | R Roller | 76.2 | 44.4 | 25.4 | 6 | 34.4 | 11.1 | 28 | 31.7 | 63.5 | - | - | - | - | - | - | - | - | - | 3.82 | - | ||
฿ 14,336.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 50 Day(s) | 10 | RF2120 | 2.71~5.00 | Offset Link | - | S Roller | 76.2 | 22.2 | 25.4 | 6 | 34.4 | 11.1 | 28 | 31.7 | 63.5 | - | - | - | - | - | - | - | - | - | 3.82 | - | ||
฿ 7,686.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 50 Day(s) | 10 | [2160] RF2160 | 5.01~10.00 | Joint Link | - | - | 101.6 | - | 31.7 | 8 | 48.2 | 14.2 | 35.7 | 41.1 | - | A2 | - | 38.1 | 76.2 | 18 | 36.5 | 80.35 | 71.65 | - | 6.37 | - | ||
฿ 5,026.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 50 Day(s) | 10 | [2160] RF2160 | 5.01~10.00 | Joint Link | - | - | 101.6 | - | 31.7 | 8 | 48.2 | 14.2 | 35.7 | 41.1 | - | - | - | - | - | - | - | - | - | - | 6.37 | - | ||
฿ 8,848.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 50 Day(s) | 10 | [2160] RF2160 | 5.01~10.00 | Joint Link | - | - | 101.6 | - | 31.7 | 8 | 48.2 | 14.2 | 35.7 | 41.1 | - | K2 | - | 38.1 | 76.2 | 18 | 36.5 | 80.35 | 71.65 | - | 6.37 | - | ||
฿ 7,686.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 50 Day(s) | 10 | [2160] RF2160 | 5.01~10.00 | Joint Link | - | - | 101.6 | - | 31.7 | 8 | 48.2 | 14.2 | 35.7 | 41.1 | - | SA2 | 50.8 | 38.1 | 76.2 | 18 | - | - | - | 78.6 | 6.37 | - | ||
฿ 8,848.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 50 Day(s) | 10 | [2160] RF2160 | 5.01~10.00 | Joint Link | - | - | 101.6 | - | 31.7 | 8 | 48.2 | 14.2 | 35.7 | 41.1 | - | SK2 | 50.8 | 38.1 | 76.2 | 18 | - | - | - | 78.6 | 6.37 | - | ||
฿ 27,251.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 50 Day(s) | 10 | [2160] RF2160 | 5.01~10.00 | Offset Link | - | R Roller | 101.6 | 57.1 | 31.7 | 8 | 48.2 | 14.2 | 35.7 | 41.1 | 74.1 | - | - | - | - | - | - | - | - | - | 6.37 | - | ||
฿ 25,055.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 50 Day(s) | 10 | [2160] RF2160 | 5.01~10.00 | Offset Link | - | S Roller | 101.6 | 28.5 | 31.7 | 8 | 48.2 | 14.2 | 35.7 | 41.1 | 74.1 | - | - | - | - | - | - | - | - | - | 6.37 | - |
Loading...
Material | Equivalent to SUS304 | Type | Chain Body |
---|
How can we improve?
How can we improve?