(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Conveyance chain that flattens the plate and doubles the pitch of a type A chain for transport. Has attachment mounted. Specified for ISO1275 A type, ASME B29.100, and JIS B1803. Has high precision throughout its entire length. For the roller form, R rollers and S rollers are available, and it is possible to switch between their use to match the application. Standard environment-resistant chain. For special atmospheres such as underwater, acidic, alkaline, and low/high temperature (-20°C to 400°C). Cold working of parts makes them weakly magnetic.
[Features]
· Pin types of fitting links are clip type for models RF2040 to RF2060, and split pin type for RF2080 and GNKI attachments (all sizes).
· The pins of the main body chain are rivet-shaped.
· The pins of both sides of the offset links of the stainless steel double pitch chain and plastic roller double pitch chain (SS specifications) are split pin type.
· Pins other than those of fitting links are rivet shape, regardless of whether any attachments are present
Part Number |
---|
RF2060S-SS-4LA2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Types | Mounting Interval of Rollers | (Main Body) Roller Type | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Offset Pin Length L (mm) | Attachment Type | Attachment C2 (mm) | Attachment K (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Attachment XS (mm) | Max. Allowable Tension (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,370.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Link | 4L | S Roller | 38.1 | 11.9 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | A2 | - | 14.3 | 28.6 | 5.2 | 14.7 | 31.5 | 28.2 | - | 1.03 | - |
Loading...
Material | Equivalent to SUS304 | Type | Chain Body |
---|
Please check the type/dimensions/specifications of the part RF2060S-SS-4LA2 in the Stainless Steel Double Pitch Chain (SS Specifications) series.
Part Number |
---|
RF2040-SS-SA2-JL |
RF2040-SS-SK2-JL |
RF2040R-SS |
RF2060S-SS-4LA2-U |
RF2060S-SS-OL |
RF2060S-SS-U |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Types | Mounting Interval of Rollers | (Main Body) Roller Type | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Offset Pin Length L (mm) | Attachment Type | Attachment C2 (mm) | Attachment K (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Attachment XS (mm) | Max. Allowable Tension (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 250.00 | 1 Piece(s) | 25 Day(s) | - | [2040] RF2040 | ~1.49 | Joint Link | - | - | 25.4 | - | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | SA2 | 13.6 | 9.5 | 19.1 | 3.6 | - | - | - | 19.8 | 0.44 | - | ||
฿ 263.33 | 1 Piece(s) | 25 Day(s) | 10 | [2040] RF2040 | ~1.49 | Joint Link | - | - | 25.4 | - | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | SK2 | 13.6 | 9.5 | 19.1 | 3.6 | - | - | - | 19.8 | 0.44 | - | ||
฿ 17,823.33 | 1 Piece(s) | 20 Day(s) | 10 | [2040] RF2040 | ~1.49 | Link | - | R Roller | 25.4 | 15.8 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | - | - | - | - | - | - | - | - | - | - | 0.44 | - | ||
฿ 22,370.00 | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Unit | 4L | S Roller | 38.1 | 11.9 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | A2 | - | 14.3 | 28.6 | 5.2 | 14.7 | 31.5 | 28.2 | - | 1.03 | 80 | ||
฿ 770.00 | 1 Piece(s) | 25 Day(s) | 10 | RF2060 | ~1.49 | Offset Link | - | S Roller | 38.1 | 11.9 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | 31.5 | - | - | - | - | - | - | - | - | - | 1.03 | - | ||
฿ 17,720.00 | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | ~1.49 | Unit | - | S Roller | 38.1 | 11.9 | 12.7 | 3.2 | 17.2 | 5.9 | 14.5 | 16.5 | - | - | - | 14.3 | 28.6 | 5.2 | - | - | - | - | 1.03 | 80 |
How can we improve?
How can we improve?