1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Stainless Steel Double Pitch Chain (SS Specifications) (Part Number)

TBK DOUBLE PITCH CHAIN

Stainless Steel Double Pitch Chain (SS Specifications)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 223.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Conveyance chain that flattens the plate and doubles the pitch of a type A chain for transport. Has attachment mounted. Specified for ISO1275 A type, ASME B29.100, and JIS B1803. Has high precision throughout its entire length. For the roller form, R rollers and S rollers are available, and it is possible to switch between their use to match the application. Standard environment-resistant chain. For special atmospheres such as underwater, acidic, alkaline, and low/high temperature (-20°C to 400°C). Cold working of parts makes them weakly magnetic.

[Features]
· Pin types of fitting links are clip type for models RF2040 to RF2060, and split pin type for RF2080 and GNKI attachments (all sizes).
· The pins of the main body chain are rivet-shaped.
· The pins of both sides of the offset links of the stainless steel double pitch chain and plastic roller double pitch chain (SS specifications) are split pin type.
· Pins other than those of fitting links are rivet shape, regardless of whether any attachments are present

Part Number
RF2100S-SS-OL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension(Range Selection)
(kN)
Types Mounting Interval of Rollers (Main Body) Roller Type Pitch P
(mm)
(Main Body) Roller Diameter
(mm)
Inner Width of Inner Link W
(mm)
Plate Thickness T
(mm)
Plate Width H
(mm)
Pin Diameter D
(mm)
Pin L1
(mm)
Pin L2
(mm)
Offset Pin Length L
(mm)
Attachment Type Attachment C2
(mm)
Attachment K
(mm)
Attachment N
(mm)
Attachment O
(mm)
Attachment S
(mm)
Attachment X
(mm)
Attachment X2
(mm)
Attachment XS
(mm)
Max. Allowable Tension
(kN)
Number of Links

฿ 3,191.67

TBK DOUBLE PITCH CHAIN 1 Piece(s) 50 Day(s) 10[2100] RF21001.50~2.70Offset Link-S Roller63.51919528.69.522.324.950---------2.55-

Loading...

  1. 1

Basic Information

Material Equivalent to SUS304 Type Chain Body

Please check the type/dimensions/specifications of the part RF2100S-SS-OL in the Stainless Steel Double Pitch Chain (SS Specifications) series.

Products with similar specification

Part Number
RF2040-SS-SA2-JL
RF2040-SS-SK2-JL
RF2040R-SS
RF2120-SS-A2-JL
RF2120-SS-JL
RF2120-SS-K2-JL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSChain No. Allowable Tension(Range Selection)
(kN)
Types Mounting Interval of Rollers (Main Body) Roller Type Pitch P
(mm)
(Main Body) Roller Diameter
(mm)
Inner Width of Inner Link W
(mm)
Plate Thickness T
(mm)
Plate Width H
(mm)
Pin Diameter D
(mm)
Pin L1
(mm)
Pin L2
(mm)
Offset Pin Length L
(mm)
Attachment Type Attachment C2
(mm)
Attachment K
(mm)
Attachment N
(mm)
Attachment O
(mm)
Attachment S
(mm)
Attachment X
(mm)
Attachment X2
(mm)
Attachment XS
(mm)
Max. Allowable Tension
(kN)
Number of Links

฿ 250.00

1 Piece(s) 25 Day(s) -[2040] RF2040~1.49Joint Link--25.4-7.91.5123.98.29.9-SA213.69.519.13.6---19.80.44-

฿ 263.33

1 Piece(s) 25 Day(s) 10[2040] RF2040~1.49Joint Link--25.4-7.91.5123.98.29.9-SK213.69.519.13.6---19.80.44-

฿ 17,823.33

1 Piece(s) 20 Day(s) 10[2040] RF2040~1.49Link-R Roller25.415.87.91.5123.98.29.9----------0.44-

฿ 4,310.00

1 Piece(s) 40 Day(s) 10RF21202.71~5.00Joint Link--76.2-25.4634.411.12831.7-A2-28.657.21427.861.855.2-3.82-

฿ 2,861.67

1 Piece(s) 40 Day(s) 10RF21202.71~5.00Joint Link--76.2-25.4634.411.12831.7----------3.82-

฿ 5,026.67

1 Piece(s) 40 Day(s) 10RF21202.71~5.00Joint Link--76.2-25.4634.411.12831.7-K2-28.657.21427.861.855.2-3.82-