(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Conveyance chain that flattens the plate and doubles the pitch of a type A chain for transport. Has attachment mounted. Specified for ISO1275 A type, ASME B29.100, and JIS B1803. Has high precision throughout its entire length. For the roller form, R rollers and S rollers are available, and it is possible to switch between their use to match the application. Maximum allowable tensile strength is 1.5 times SS specification. Corrosion-resistance has been lowered slightly from the SS specifications. Appropriate for when corrosion-resistance, heat-resistance (-20°C to +400°C), and miniaturization or strenghtening of transport parts is required. Has magnetic properties.
Chain No. | RF2040 | Material | Heat Treatment Hardened Stainless Steel | Allowable Tension(Range Selection)(kN) | ~1.49 |
---|---|---|---|---|---|
Type | Chain Body | Type | Link | Mounting Interval of Rollers | 3L |
(Main Body) Roller Type | S Rollers | Pitch P(mm) | 25.4 | (Main Body) Roller Diameter(mm) | 7.9 |
Inner Width of Inner Link W(mm) | 7.9 | Plate Thickness T(mm) | 1.5 | Plate Width H(mm) | 12 |
Pin Diameter D(mm) | 3.9 | Pin L1(mm) | 8.2 | Pin L2(mm) | 9.9 |
Attachment Type | K2 | Attachment K(mm) | 9.5 | Attachment N(mm) | 19.1 |
Attachment O(mm) | 3.6 | Attachment S(mm) | 9.1 | Attachment X(mm) | 19.3 |
Attachment X2(mm) | 17.6 | Max. Allowable Tension(kN) | 0.69 |
Please check the type/dimensions/specifications of the part RF2050-AS-JL in the Stainless Steel Double Pitch Chain (AS Specifications) series.
How can we improve?
How can we improve?