(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Often used to transport small parts at a small pitch in transport of short (usually 10 mm or shorter) items. Also suitable for low-noise and other environmentally friendly applications. Standard environment-resistant chain. For special atmospheres such as underwater, acidic, alkaline, and low/high temperature (-20°C to 400°C). Cold working of parts makes them weakly magnetic.
[Features]
· Pins other than those of fitting links are rivet shape, regardless of whether any attachments are present.
· The R25 offset link is a two pitch offset link.
· Pin types of fitting links are clip type for models RS25 to RS60, and split pin type for model numbers RS80 and higher.
· The pins of the main body chain are rivet-shaped.
· The pins of both sides of the offset links of the stainless steel double pitch chain and plastic roller double pitch chain (SS specifications) are split pin type
Part Number |
---|
RS35-SS-SA1-JL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Type | Types | Mounting Interval of Rollers | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Attachment Type | Attachment C1 (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Attachment XS (mm) | Average Tensile Strength (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 215.00 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | - | [35] RS35 | Joint Links Unit | Joint Link | - | 9.5 | 5 | 4.7 | 1.25 | 9 | 3.5 | 5.8 | 6.8 | SA1 | 9.5 | 7.9 | 3.4 | - | - | - | 14.55 | 0.26 | - |
Loading...
Material | Equivalent to SUS304 |
---|
Please check the type/dimensions/specifications of the part RS35-SS-SA1-JL in the RS Type Chain (SS Specifications) with Stainless Steel Attachment [No. of Links Specified as Quantity] series.
Part Number |
---|
RS100-SS-SK1-JL |
RS25-SS-A1-JL |
RS25-SS-K1-JL |
RS35-SS-SK1-JL |
RS40-SS-A1-JL |
RS40-SS-K1-JL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Chain No. | Type | Types | Mounting Interval of Rollers | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Attachment Type | Attachment C1 (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Attachment XS (mm) | Average Tensile Strength (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,545.00 | 1 Piece(s) | 35 Day(s) | 10 | [100] RS100 | Joint Links Unit | Joint Link | - | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | SK1 | 31.8 | 25.4 | 8.7 | - | - | - | 44 | 2.55 | - | ||
฿ 181.67 | 1 Piece(s) | 30 Day(s) | 10 | [25] RS25 | Joint Links Unit | Joint Link | - | 6.3 | 3.3 | 3.1 | 0.75 | 5.84 | 2.3 | 3.8 | 4.5 | A1 | - | 5.6 | 3.4 | 4.75 | 10.7 | 10.7 | - | 0.12 | - | ||
฿ 228.33 | 1 Piece(s) | 30 Day(s) | - | [25] RS25 | Joint Links Unit | Joint Link | - | 6.3 | 3.3 | 3.1 | 0.75 | 5.84 | 2.3 | 3.8 | 4.5 | K1 | - | 5.6 | 3.4 | 4.75 | 10.7 | 10.7 | - | 0.12 | - | ||
฿ 263.33 | 1 Piece(s) | 25 Day(s) | 10 | [35] RS35 | Joint Links Unit | Joint Link | - | 9.5 | 5 | 4.7 | 1.25 | 9 | 3.5 | 5.8 | 6.8 | SK1 | 9.5 | 7.9 | 3.4 | - | - | - | 14.55 | 0.26 | - | ||
฿ 235.00 | 1 Piece(s) | 5 Day(s) | 10 | [40] RS40 | Joint Links Unit | Joint Link | - | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | A1 | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | 0.44 | - | ||
฿ 251.67 | 1 Piece(s) | 5 Day(s) | - | [40] RS40 | Joint Links Unit | Joint Link | - | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | K1 | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | 0.44 | - |
How can we improve?
How can we improve?