1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
RS Type Chain (SS Specifications) with Stainless Steel Attachment [No. of Links Specified as Quantity] (Part Number)

TBK ATACHED CHAIN

RS Type Chain (SS Specifications) with Stainless Steel Attachment [No. of Links Specified as Quantity]
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Often used to transport small parts at a small pitch in transport of short (usually 10 mm or shorter) items. Also suitable for low-noise and other environmentally friendly applications. Standard environment-resistant chain. For special atmospheres such as underwater, acidic, alkaline, and low/high temperature (-20°C to 400°C). Cold working of parts makes them weakly magnetic.

[Features]
· Pins other than those of fitting links are rivet shape, regardless of whether any attachments are present.
· The R25 offset link is a two pitch offset link.
· Pin types of fitting links are clip type for models RS25 to RS60, and split pin type for model numbers RS80 and higher.
· The pins of the main body chain are rivet-shaped.
· The pins of both sides of the offset links of the stainless steel double pitch chain and plastic roller double pitch chain (SS specifications) are split pin type

Part Number
RS25-SS-K1-JL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Type Types Mounting Interval of Rollers Pitch P
(mm)
(Main Body) Roller Diameter
(mm)
Inner Width of Inner Link W
(mm)
Plate Thickness T
(mm)
Plate Width H
(mm)
Pin Diameter D
(mm)
Pin L1
(mm)
Pin L2
(mm)
Attachment Type Attachment C1
(mm)
Attachment N
(mm)
Attachment O
(mm)
Attachment S
(mm)
Attachment X
(mm)
Attachment X2
(mm)
Attachment XS
(mm)
Average Tensile Strength
(kN)
Number of Links

฿ 228.33

TBK ATACHED CHAIN 1 Piece(s) 30 Day(s) -[25] RS25Joint Links UnitJoint Link-6.33.33.10.755.842.33.84.5K1-5.63.44.7510.710.7-0.12-

Loading...

  1. 1

Basic Information

Material Equivalent to SUS304

Please check the type/dimensions/specifications of the part RS25-SS-K1-JL in the RS Type Chain (SS Specifications) with Stainless Steel Attachment [No. of Links Specified as Quantity] series.

Products with similar specification

Part Number
RS100-SS-SA1-JL
RS100-SS-SK1-JL
RS25-SS-A1-JL
RS25-SS-SA1-JL
RS25-SS-SK1-JL
RS35-SS-A1-JL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSChain No. Type Types Mounting Interval of Rollers Pitch P
(mm)
(Main Body) Roller Diameter
(mm)
Inner Width of Inner Link W
(mm)
Plate Thickness T
(mm)
Plate Width H
(mm)
Pin Diameter D
(mm)
Pin L1
(mm)
Pin L2
(mm)
Attachment Type Attachment C1
(mm)
Attachment N
(mm)
Attachment O
(mm)
Attachment S
(mm)
Attachment X
(mm)
Attachment X2
(mm)
Attachment XS
(mm)
Average Tensile Strength
(kN)
Number of Links

฿ 1,390.00

1 Piece(s) 35 Day(s) 10[100] RS100Joint Links UnitJoint Link-31.71919430.19.519.722.8SA131.825.48.7---442.55-

฿ 1,545.00

1 Piece(s) 35 Day(s) 10[100] RS100Joint Links UnitJoint Link-31.71919430.19.519.722.8SK131.825.48.7---442.55-

฿ 181.67

1 Piece(s) 30 Day(s) 10[25] RS25Joint Links UnitJoint Link-6.33.33.10.755.842.33.84.5A1-5.63.44.7510.710.7-0.12-

฿ 181.67

1 Piece(s) 30 Day(s) -[25] RS25Joint Links UnitJoint Link-6.33.33.10.755.842.33.84.5SA17.955.63.4---11.650.12-

฿ 228.33

1 Piece(s) 30 Day(s) 10[25] RS25Joint Links UnitJoint Link-6.33.33.10.755.842.33.84.5SK17.955.63.4---11.650.12-

฿ 215.00

1 Piece(s) 25 Day(s) -[35] RS35Joint Links UnitJoint Link-9.554.71.2593.55.86.8A1-7.93.46.3514.314.3-0.26-