RS Type Chain (SS Specifications) with Stainless Steel Attachment [No. of Links Specified as Quantity]

Brand :
TSUBAKIMOTO

Caution

    Product Description

    Often used to transport small parts at a small pitch in transport of short (usually 10 mm or shorter) items. Also suitable for low-noise and other environmentally friendly applications. Standard environment-resistant chain. For special atmospheres such as underwater, acidic, alkaline, and low/high temperature (-20°C to 400°C). Cold working of parts makes them weakly magnetic.

    [Features]
    · Pins other than those of fitting links are rivet shape, regardless of whether any attachments are present.
    · The R25 offset link is a two pitch offset link.
    · Pin types of fitting links are clip type for models RS25 to RS60, and split pin type for model numbers RS80 and higher.
    · The pins of the main body chain are rivet-shaped.
    · The pins of both sides of the offset links of the stainless steel double pitch chain and plastic roller double pitch chain (SS specifications) are split pin type

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat