(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique structure combining a small diameter roller and a large diameter roller achieves transport with 2.5 times greater speed. Because the chain speed is low, accumulation with low noise is possible. Snap cover prevents parts from falling into the frame.
Joint sold separately.
Part Number |
---|
RF2030VR-SC-JL |
RF2030VRP-SC-JL |
RF2040VR-SC-JL |
RF2040VRP-SC-JL |
RF2050VR-SC-JL |
RF2050VRP-RG-SC |
RF2050VRP-SC-JL |
RF2050VRPC-SC-L |
RF2060VR-SC-JL |
RF2060VRP-RG-SC |
RF2060VRP-SC-JL |
RF2080VRP-SC-JL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension (Range Selectable) (kN) | Product Category | Specifications | Roller Type | Pitch (mm) | Roller Diameter (mm) | Roller Width (mm) | Plate Thickness (mm) | Plate Width (mm) | Max. Allowable Tension (kN) | Attachment Type | Types | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 233.33 | TBK DOUBLE SPEED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | RF2030 | - | Center roller | - | Steel roller | 19.05 | 18.3 | 8.0 | 1.5 | 90 | - | - | - | Joint Link | ||
฿ 223.33 | TBK DOUBLE SPEED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | RF2030 | - | Center roller | - | Plastic Roller | 19.05 | 18.3 | 8.0 | 1.5 | 9.0 | - | - | - | Joint Link | ||
฿ 273.33 | TBK DOUBLE SPEED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | RF2040 | - | Center roller | - | Steel roller | 25.4 | 24.6 | 10.3 | 1.5 | 12 | - | - | - | Joint Link | ||
฿ 263.33 | TBK DOUBLE SPEED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | RF2040 | - | Center roller | - | Plastic Roller | 25.4 | 24.6 | 10.3 | 1.5 | 12 | - | - | - | Joint Link | ||
฿ 335.00 | TBK DOUBLE SPEED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | RF2050 | - | Center roller | - | Steel roller | 31.75 | 30.6 | 13.0 | 2 | 15 | - | - | - | Joint Link | ||
฿ 2,701.67 | TBK DOUBLE SPEED CHAIN | 1 Piece(s) | 25 Day(s) | - | RF2050 | - | - | - | - | - | - | - | - | - | - | - | Return Guide | - | ||
฿ 320.00 | TBK DOUBLE SPEED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | RF2050 | - | Center roller | - | Plastic Roller | 31.75 | 30.6 | 13.0 | 2 | 15 | - | - | - | Joint Link | ||
฿ 100.00 | TBK DOUBLE SPEED CHAIN | 1 Piece(s) | Quote | 10 | RF2050 | 1.31~2.50 | Center roller | Conductive Type | Plastic Roller | 31.75 | 30.6 | 13.0 | 2 | 15 | 1.37 | C | - | - | ||
฿ 445.00 | TBK DOUBLE SPEED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | RF2060 | - | Center roller | - | Steel roller | 38.1 | 36.6 | 15.5 | 3.2 | 17.2 | - | - | - | Joint Link | ||
฿ 2,855.00 | TBK DOUBLE SPEED CHAIN | 1 Piece(s) | 25 Day(s) | - | RF2060 | - | - | - | - | - | - | - | - | - | - | - | Return Guide | - | ||
฿ 426.67 | TBK DOUBLE SPEED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | RF2060 | - | Center roller | - | Plastic Roller | 38.1 | 36.6 | 15.5 | 3.2 | 17.2 | - | - | - | Joint Link | ||
฿ 730.00 | TBK DOUBLE SPEED CHAIN | 1 Piece(s) | 40 Day(s) | 10 | RF2080 | - | Center roller | - | Plastic Roller | 50.8 | 48.0 | 20.0 | 4 | 23.0 | - | - | - | Joint Link |
Loading...
How can we improve?
How can we improve?