(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique structure combining a small diameter roller and a large diameter roller achieves transport with 2.5 times greater speed. Because the chain speed is low, accumulation with low noise is possible.
Joint sold separately.
Part Number |
---|
RF2030VRPC-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension (Range Selectable) (kN) | Product Category | Specifications | Roller Type | Pitch (mm) | Roller Diameter (mm) | Roller Width (mm) | Plate Thickness (mm) | Plate Width (mm) | Max. Allowable Tension (kN) | Attachment Type | Types | Specification 1 | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | TBK DOUBLE SPEED CHAIN | 1 Piece(s) | Quote | 10 | RF2030 | ~0.65 | Center roller | Conductive Type | Plastic Roller | 19.05 | 18.3 | 8.0 | 1.5 | 9.0 | 0.55 | C | - | - | - |
Loading...
How can we improve?
How can we improve?