1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lambda Double Speed Chain

Lambda Double Speed Chain
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique structure combining a small diameter roller and a large diameter roller achieves transport with 2.5 times greater speed. Because the chain speed is low, accumulation with low noise is possible.
Joint sold separately.

Part Number
RF2050VRP-LMC-JL
RF2050VRPC-LMC-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Tension (Range Selectable)
(kN)
Specifications Max. Allowable Tension
(kN)
Attachment Type

฿ 100.00

TBK DOUBLE SPEED CHAIN 1 Piece(s) Quote 10----

฿ 100.00

TBK DOUBLE SPEED CHAIN 1 Piece(s) Quote 101.31~2.50Conductive Type1.37C

Loading...

  1. 1

Basic Information

Chain No. RF2050 Product Category Center roller Roller Type Plastic Roller
Pitch(mm) 0 Roller Diameter(mm) 30.6 Roller Width(mm) 13.0
Plate Thickness(mm) 2 Plate Width(mm) 15