1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Double Pitch Chain (Part Number)

TBK SMALL CONVEYOR CL FITTING

Double Pitch Chain
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 97.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Conveyance chain that flattens the plate and doubles the pitch of a type A chain for transport. Has attachment mounted.
For the roller form, R rollers and S rollers are available, and it is possible to switch between their use to match the application.

Part Number
RF2160-JL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension(Range Selection)
(kN)
Types (Main Body) Roller Type Pitch P
(mm)
(Main Body) Roller Diameter
(mm)
Plate Thickness T
(mm)
Plate Width H
(mm)
Attachment Type Attachments Mounting Intervals Average Tensile Strength
(kN)
Max. Allowable Tension
(kN)
Number of Links

฿ 1,126.67

TBK SMALL CONVEYOR CL FITTING 1 Piece(s) 50 Day(s) 10[2160] RF216010.01 and upFitting link-101.6-7.1548.2No Attachment-25840.9-

Loading...

  1. 1

Basic Information

Material Steel Type Chain Body

Please check the type/dimensions/specifications of the part RF2160-JL in the Double Pitch Chain series.

Products with similar specification

Part Number
RF2040-A2-JL
RF2040-E1-JL
RF2040-E2-JL
RF2160-K2-JL
RF2160-SA2-JL
RF2160-SK2-JL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSChain No. Allowable Tension(Range Selection)
(kN)
Types (Main Body) Roller Type Pitch P
(mm)
(Main Body) Roller Diameter
(mm)
Plate Thickness T
(mm)
Plate Width H
(mm)
Attachment Type Attachments Mounting Intervals Average Tensile Strength
(kN)
Max. Allowable Tension
(kN)
Number of Links

฿ 139.58

1 Piece(s) 5 Day(s) 10[2040] RF20401.50~2.70Fitting link-25.4-1.512A2-16.72.65-

฿ 129.58

1 Piece(s) 30 Day(s) 10[2040] RF20401.50~2.70Fitting link-25.4-1.512E1(2LEP)-16.72.65-

฿ 141.25

1 Piece(s) 30 Day(s) 10[2040] RF20401.50~2.70Fitting link-25.4-1.512E2(1LEP)-16.72.65-

฿ 2,615.00

1 Piece(s) 50 Day(s) 10[2160] RF216010.01 and upFitting link-101.6-7.1548.2K2-25840.9-

฿ 2,085.00

1 Piece(s) 50 Day(s) 10[2160] RF216010.01 and upFitting link-101.6-7.1548.2SA2-25840.9-

฿ 2,615.00

1 Piece(s) 50 Day(s) 10[2160] RF216010.01 and upFitting link-101.6-7.1548.2SK2-25840.9-