(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Conveyance chain that flattens the plate and doubles the pitch of a type A chain for transport. Has attachment mounted.
For the roller form, R rollers and S rollers are available, and it is possible to switch between their use to match the application.
Part Number |
---|
RF2050S-OL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Types | (Main Body) Roller Type | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Attachment Type | Attachments Mounting Intervals | Average Tensile Strength (kN) | Max. Allowable Tension (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 180.00 | TBK SMALL CONVEYOR OL FITTING | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Offset Link | S Rollers | 31.75 | 10.16 | 2 | 15 | - | - | 27.5 | 4.31 | - |
Loading...
Material | Steel | Type | Chain Body |
---|
Please check the type/dimensions/specifications of the part RF2050S-OL in the Double Pitch Chain series.
Part Number |
---|
RF2040-A2-JL |
RF2040-E1-JL |
RF2040-E2-JL |
RF2050S-U |
RF2060-1LEP-JL |
RF2060-2LEP-JL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Types | (Main Body) Roller Type | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Attachment Type | Attachments Mounting Intervals | Average Tensile Strength (kN) | Max. Allowable Tension (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 139.58 | 1 Piece(s) | 5 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | A2 | - | 16.7 | 2.65 | - | ||
฿ 129.58 | 1 Piece(s) | 30 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | E1(2LEP) | - | 16.7 | 2.65 | - | ||
฿ 141.25 | 1 Piece(s) | 30 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | E2(1LEP) | - | 16.7 | 2.65 | - | ||
฿ 3,206.67 | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Unit | S Rollers | 31.75 | 10.16 | 2 | 15 | No Attachment | - | 27.5 | 4.31 | 96 | ||
฿ 168.33 | 1 Piece(s) | 30 Day(s) | 10 | RF2060 | 5.01~10.00 | Fitting link | - | 38.1 | - | 3.2 | 17.2 | E2(1LEP) | - | 40.2 | 6.28 | - | ||
฿ 151.25 | 1 Piece(s) | 30 Day(s) | 10 | RF2060 | 5.01~10.00 | Fitting link | - | 38.1 | - | 3.2 | 17.2 | E1(2LEP) | - | 40.2 | 6.28 | - |
How can we improve?
How can we improve?