(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Conveyance chain that flattens the plate and doubles the pitch of a type A chain for transport. Has attachment mounted.
For the roller form, R rollers and S rollers are available, and it is possible to switch between their use to match the application.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Types | (Main Body) Roller Type | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Attachment Type | Attachments Mounting Intervals | Average Tensile Strength (kN) | Max. Allowable Tension (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 141.25 | SMALL CONVEYOR 1LEP FITTING | 1 Piece(s) | 30 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | E2(1LEP) | - | 16.7 | 2.65 | - | ||
฿ 129.58 | SMALL CONVEYOR 2LEP FITTING | 1 Piece(s) | 30 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | E1(2LEP) | - | 16.7 | 2.65 | - | ||
฿ 117.50 | TBK SMALL CONVEYOR A1 FITTING | 1 Piece(s) | 20 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | A1 | - | 16.7 | 2.65 | - | ||
฿ 139.58 | TBK SMALL CONVEYOR A2 FITTING | 1 Piece(s) | 5 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | A2 | - | 16.7 | 2.65 | - | ||
฿ 129.58 | SMALL CONVEYOR 2LEP FITTING | 1 Piece(s) | 30 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | E1(2LEP) | - | 16.7 | 2.65 | - | ||
฿ 141.25 | SMALL CONVEYOR 1LEP FITTING | 1 Piece(s) | 30 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | E2(1LEP) | - | 16.7 | 2.65 | - | ||
฿ 99.17 | SMALL CONVEYOR GNK1 FITTING | 1 Piece(s) | 30 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | GNK | - | 16.7 | 2.65 | - | ||
฿ 97.50 | TBK SMALL CONVEYOR CL FITTING | 1 Piece(s) | 5 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | No Attachment | - | 16.7 | 2.65 | - | ||
฿ 149.58 | TBK SMALL CONVEYOR K1 FITTING | 1 Piece(s) | 20 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | K1 | - | 16.7 | 2.65 | - | ||
฿ 149.58 | TBK SMALL CONVEYOR K2 FITTING | 1 Piece(s) | 5 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | K2 | - | 16.7 | 2.65 | - | ||
฿ 117.50 | TBK SMALL CONVEYOR SA1 FITTING | 1 Piece(s) | 25 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | SA1 | - | 16.7 | 2.65 | - | ||
฿ 117.50 | TBK SMALL CONVEYOR SA2 FITTING | 1 Piece(s) | 25 Day(s) | - | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | SA2 | - | 16.7 | 2.65 | - | ||
฿ 149.58 | TBK SMALL CONVEYOR SK1 FITTING | 1 Piece(s) | 25 Day(s) | - | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | SK1 | - | 16.7 | 2.65 | - | ||
฿ 149.58 | TBK SMALL CONVEYOR SK2 FITTING | 1 Piece(s) | 25 Day(s) | - | [2040] RF2040 | 1.50~2.70 | Fitting link | - | 25.4 | - | 1.5 | 12 | SK2 | - | 16.7 | 2.65 | - | ||
฿ 7,843.33 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Unit | R Roller | 25.4 | 15.88 | 1.5 | 12 | A2 | 1L | 16.7 | 2.65 | 120 | ||
฿ 8,228.33 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Unit | R Roller | 25.4 | 15.88 | 1.5 | 12 | K2 | 1L | 16.7 | 2.65 | 120 | ||
฿ 5,708.33 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Unit | R Roller | 25.4 | 15.88 | 1.5 | 12 | A2 | 2L | 16.7 | 2.65 | 120 | ||
฿ 6,823.33 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Unit | R Roller | 25.4 | 15.88 | 1.5 | 12 | K2 | 2L | 16.7 | 2.65 | 120 | ||
฿ 190.00 | TBK SMALL CONVEYOR OL FITTING | 1 Piece(s) | 5 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Offset Link | R Roller | 25.4 | 15.88 | 1.5 | 12 | - | - | 16.7 | 2.65 | - | ||
฿ 4,690.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Unit | R Roller | 25.4 | 15.88 | 1.5 | 12 | No Attachment | - | 16.7 | 2.65 | 120 | ||
฿ 4,968.33 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 20 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Unit | S Rollers | 25.4 | 7.92 | 1.5 | 12 | A1 | 1L | 16.7 | 2.65 | 120 | ||
฿ 5,713.33 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Unit | S Rollers | 25.4 | 7.92 | 1.5 | 12 | A2 | 1L | 16.7 | 2.65 | 120 | ||
฿ 6,525.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 20 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Unit | S Rollers | 25.4 | 7.92 | 1.5 | 12 | K1 | 1L | 16.7 | 2.65 | 120 | ||
฿ 6,525.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Unit | S Rollers | 25.4 | 7.92 | 1.5 | 12 | K2 | 1L | 16.7 | 2.65 | 120 | ||
฿ 4,080.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Unit | S Rollers | 25.4 | 7.92 | 1.5 | 12 | A2 | 2L | 16.7 | 2.65 | 120 | ||
฿ 4,968.33 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Unit | S Rollers | 25.4 | 7.92 | 1.5 | 12 | K2 | 2L | 16.7 | 2.65 | 120 | ||
฿ 131.25 | TBK SMALL CONVEYOR OL FITTING | 1 Piece(s) | 5 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Offset Link | S Rollers | 25.4 | 7.92 | 1.5 | 12 | - | - | 16.7 | 2.65 | - | ||
฿ 2,816.67 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2040] RF2040 | 1.50~2.70 | Unit | S Rollers | 25.4 | 7.92 | 1.5 | 12 | No Attachment | - | 16.7 | 2.65 | 120 | ||
฿ 153.75 | SMALL CONVEYOR 1LEP FITTING | 1 Piece(s) | 30 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Fitting link | - | 31.75 | - | 2 | 15 | E2(1LEP) | - | 27.5 | 4.31 | - | ||
฿ 139.58 | SMALL CONVEYOR 2LEP FITTING | 1 Piece(s) | 30 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Fitting link | - | 31.75 | - | 2 | 15 | E1(2LEP) | - | 27.5 | 4.31 | - | ||
฿ 139.58 | TBK SMALL CONVEYOR A1 FITTING | 1 Piece(s) | 20 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Fitting link | - | 31.75 | - | 2 | 15 | A1 | - | 27.5 | 4.31 | - | ||
฿ 168.33 | TBK SMALL CONVEYOR A2 FITTING | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Fitting link | - | 31.75 | - | 2 | 15 | A2 | - | 27.5 | 4.31 | - | ||
฿ 139.58 | SMALL CONVEYOR 2LEP FITTING | 1 Piece(s) | 30 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Fitting link | - | 31.75 | - | 2 | 15 | E1(2LEP) | - | 27.5 | 4.31 | - | ||
฿ 153.75 | SMALL CONVEYOR 1LEP FITTING | 1 Piece(s) | 30 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Fitting link | - | 31.75 | - | 2 | 15 | E2(1LEP) | - | 27.5 | 4.31 | - | ||
฿ 109.17 | SMALL CONVEYOR GNK1 FITTING | 1 Piece(s) | 30 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Fitting link | - | 31.75 | - | 2 | 15 | GNK | - | 27.5 | 4.31 | - | ||
฿ 109.17 | TBK SMALL CONVEYOR CL FITTING | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Fitting link | - | 31.75 | - | 2 | 15 | No Attachment | - | 27.5 | 4.31 | - | ||
฿ 170.00 | TBK SMALL CONVEYOR K1 FITTING | 1 Piece(s) | 20 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Fitting link | - | 31.75 | - | 2 | 15 | K1 | - | 27.5 | 4.31 | - | ||
฿ 170.00 | TBK SMALL CONVEYOR K2 FITTING | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Fitting link | - | 31.75 | - | 2 | 15 | K2 | - | 27.5 | 4.31 | - | ||
฿ 139.58 | TBK SMALL CONVEYOR SA1 FITTING | 1 Piece(s) | 25 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Fitting link | - | 31.75 | - | 2 | 15 | SA1 | - | 27.5 | 4.31 | - | ||
฿ 139.58 | TBK SMALL CONVEYOR SA2 FITTING | 1 Piece(s) | 25 Day(s) | - | [2050] RF2050 | 2.71~5.00 | Fitting link | - | 31.75 | - | 2 | 15 | SA2 | - | 27.5 | 4.31 | - | ||
฿ 170.00 | TBK SMALL CONVEYOR SK1 FITTING | 1 Piece(s) | 25 Day(s) | - | [2050] RF2050 | 2.71~5.00 | Fitting link | - | 31.75 | - | 2 | 15 | SK1 | - | 27.5 | 4.31 | - | ||
฿ 170.00 | TBK SMALL CONVEYOR SK2 FITTING | 1 Piece(s) | 25 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Fitting link | - | 31.75 | - | 2 | 15 | SK2 | - | 27.5 | 4.31 | - | ||
฿ 9,005.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Unit | R Roller | 31.75 | 19.05 | 2 | 15 | A2 | 1L | 27.5 | 4.31 | 96 | ||
฿ 10,320.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Unit | R Roller | 31.75 | 19.05 | 2 | 15 | K2 | 1L | 27.5 | 4.31 | 96 | ||
฿ 6,585.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Unit | R Roller | 31.75 | 19.05 | 2 | 15 | A2 | 2L | 27.5 | 4.31 | 96 | ||
฿ 7,831.67 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Unit | R Roller | 31.75 | 19.05 | 2 | 15 | K2 | 2L | 27.5 | 4.31 | 96 | ||
฿ 248.33 | TBK SMALL CONVEYOR OL FITTING | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Offset Link | R Roller | 31.75 | 19.05 | 2 | 15 | - | - | 27.5 | 4.31 | - | ||
฿ 4,706.67 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Unit | R Roller | 31.75 | 19.05 | 2 | 15 | No Attachment | - | 27.5 | 4.31 | 96 | ||
฿ 5,755.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 20 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Unit | S Rollers | 31.75 | 10.16 | 2 | 15 | A1 | 1L | 27.5 | 4.31 | 96 | ||
฿ 6,618.33 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Unit | S Rollers | 31.75 | 10.16 | 2 | 15 | A2 | 1L | 27.5 | 4.31 | 96 | ||
฿ 8,540.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 20 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Unit | S Rollers | 31.75 | 10.16 | 2 | 15 | K1 | 1L | 27.5 | 4.31 | 96 | ||
฿ 8,540.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Unit | S Rollers | 31.75 | 10.16 | 2 | 15 | K2 | 1L | 27.5 | 4.31 | 96 | ||
฿ 4,450.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Unit | S Rollers | 31.75 | 10.16 | 2 | 15 | A2 | 2L | 27.5 | 4.31 | 96 | ||
฿ 5,755.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Unit | S Rollers | 31.75 | 10.16 | 2 | 15 | K2 | 2L | 27.5 | 4.31 | 96 | ||
฿ 180.00 | TBK SMALL CONVEYOR OL FITTING | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Offset Link | S Rollers | 31.75 | 10.16 | 2 | 15 | - | - | 27.5 | 4.31 | - | ||
฿ 3,206.67 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | [2050] RF2050 | 2.71~5.00 | Unit | S Rollers | 31.75 | 10.16 | 2 | 15 | No Attachment | - | 27.5 | 4.31 | 96 | ||
฿ 168.33 | SMALL CONVEYOR 1LEP FITTING | 1 Piece(s) | 30 Day(s) | 10 | RF2060 | 5.01~10.00 | Fitting link | - | 38.1 | - | 3.2 | 17.2 | E2(1LEP) | - | 40.2 | 6.28 | - | ||
฿ 151.25 | SMALL CONVEYOR 2LEP FITTING | 1 Piece(s) | 30 Day(s) | 10 | RF2060 | 5.01~10.00 | Fitting link | - | 38.1 | - | 3.2 | 17.2 | E1(2LEP) | - | 40.2 | 6.28 | - | ||
฿ 191.67 | TBK SMALL CONVEYOR A1 FITTING | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | 5.01~10.00 | Fitting link | - | 38.1 | - | 3.2 | 17.2 | A1 | - | 40.2 | 6.28 | - | ||
฿ 230.00 | TBK SMALL CONVEYOR A2 FITTING | 1 Piece(s) | 5 Day(s) | 10 | RF2060 | 5.01~10.00 | Fitting link | - | 38.1 | - | 3.2 | 17.2 | A2 | - | 40.2 | 6.28 | - | ||
฿ 151.25 | SMALL CONVEYOR 2LEP FITTING | 1 Piece(s) | 30 Day(s) | 10 | RF2060 | 5.01~10.00 | Fitting link | - | 38.1 | - | 3.2 | 17.2 | E1(2LEP) | - | 40.2 | 6.28 | - | ||
฿ 168.33 | SMALL CONVEYOR 1LEP FITTING | 1 Piece(s) | 30 Day(s) | 10 | RF2060 | 5.01~10.00 | Fitting link | - | 38.1 | - | 3.2 | 17.2 | E2(1LEP) | - | 40.2 | 6.28 | - | ||
฿ 123.33 | SMALL CONVEYOR GNK1 FITTING | 1 Piece(s) | 30 Day(s) | 10 | RF2060 | 5.01~10.00 | Fitting link | - | 38.1 | - | 3.2 | 17.2 | GNK | - | 40.2 | 6.28 | - | ||
฿ 131.25 | TBK SMALL CONVEYOR CL FITTING | 1 Piece(s) | 5 Day(s) | 10 | RF2060 | 5.01~10.00 | Fitting link | - | 38.1 | - | 3.2 | 17.2 | No Attachment | - | 40.2 | 6.28 | - | ||
฿ 251.67 | TBK SMALL CONVEYOR K1 FITTING | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | 5.01~10.00 | Fitting link | - | 38.1 | - | 3.2 | 17.2 | K1 | - | 40.2 | 6.28 | - | ||
฿ 251.67 | TBK SMALL CONVEYOR K2 FITTING | 1 Piece(s) | 5 Day(s) | 10 | RF2060 | 5.01~10.00 | Fitting link | - | 38.1 | - | 3.2 | 17.2 | K2 | - | 40.2 | 6.28 | - | ||
฿ 191.67 | TBK SMALL CONVEYOR SA1 FITTING | 1 Piece(s) | 25 Day(s) | - | RF2060 | 5.01~10.00 | Fitting link | - | 38.1 | - | 3.2 | 17.2 | SA1 | - | 40.2 | 6.28 | - | ||
฿ 191.67 | TBK SMALL CONVEYOR SA2 FITTING | 1 Piece(s) | 25 Day(s) | - | RF2060 | 5.01~10.00 | Fitting link | - | 38.1 | - | 3.2 | 17.2 | SA2 | - | 40.2 | 6.28 | - | ||
฿ 251.67 | TBK SMALL CONVEYOR SK1 FITTING | 1 Piece(s) | 25 Day(s) | 10 | RF2060 | 5.01~10.00 | Fitting link | - | 38.1 | - | 3.2 | 17.2 | SK1 | - | 40.2 | 6.28 | - | ||
฿ 251.67 | TBK SMALL CONVEYOR SK2 FITTING | 1 Piece(s) | 25 Day(s) | - | RF2060 | 5.01~10.00 | Fitting link | - | 38.1 | - | 3.2 | 17.2 | SK2 | - | 40.2 | 6.28 | - | ||
฿ 11,651.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 5 Day(s) | 10 | RF2060 | 5.01~10.00 | Unit | R Roller | 38.1 | 22.23 | 3.2 | 17.2 | A2 | 1L | 40.2 | 6.28 | 80 | ||
฿ 12,553.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 5 Day(s) | 10 | RF2060 | 5.01~10.00 | Unit | R Roller | 38.1 | 22.23 | 3.2 | 17.2 | K2 | 1L | 40.2 | 6.28 | 80 | ||
฿ 8,501.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 5 Day(s) | 10 | RF2060 | 5.01~10.00 | Unit | R Roller | 38.1 | 22.23 | 3.2 | 17.2 | A2 | 2L | 40.2 | 6.28 | 80 | ||
฿ 10,133.33 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 5 Day(s) | 10 | RF2060 | 5.01~10.00 | Unit | R Roller | 38.1 | 22.23 | 3.2 | 17.2 | K2 | 2L | 40.2 | 6.28 | 80 | ||
฿ 7,660.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | 5.01~10.00 | Unit | R Roller | 38.1 | 22.23 | 3.2 | 17.2 | A2 | 4L | 40.2 | 6.28 | 80 | ||
฿ 8,501.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 30 Day(s) | 10 | RF2060 | 5.01~10.00 | Unit | R Roller | 38.1 | 22.23 | 3.2 | 17.2 | K2 | 4L | 40.2 | 6.28 | 80 | ||
฿ 320.00 | TBK SMALL CONVEYOR OL FITTING | 1 Piece(s) | 5 Day(s) | - | RF2060 | 5.01~10.00 | Offset Link | R Roller | 38.1 | 22.23 | 3.2 | 17.2 | - | - | 40.2 | 6.28 | - | ||
฿ 7,391.67 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 5 Day(s) | 10 | RF2060 | 5.01~10.00 | Unit | R Roller | 38.1 | 22.23 | 3.2 | 17.2 | No Attachment | - | 40.2 | 6.28 | 80 | ||
฿ 8,056.67 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | 5.01~10.00 | Unit | S Rollers | 38.1 | 11.91 | 3.2 | 17.2 | A1 | 1L | 40.2 | 6.28 | 80 | ||
฿ 9,265.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | RF2060 | 5.01~10.00 | Unit | S Rollers | 38.1 | 11.91 | 3.2 | 17.2 | A2 | 1L | 40.2 | 6.28 | 80 | ||
฿ 10,775.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 20 Day(s) | 10 | RF2060 | 5.01~10.00 | Unit | S Rollers | 38.1 | 11.91 | 3.2 | 17.2 | K1 | 1L | 40.2 | 6.28 | 80 | ||
฿ 10,775.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | RF2060 | 5.01~10.00 | Unit | S Rollers | 38.1 | 11.91 | 3.2 | 17.2 | K2 | 1L | 40.2 | 6.28 | 80 | ||
฿ 6,525.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | RF2060 | 5.01~10.00 | Unit | S Rollers | 38.1 | 11.91 | 3.2 | 17.2 | A2 | 2L | 40.2 | 6.28 | 80 | ||
฿ 8,056.67 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | RF2060 | 5.01~10.00 | Unit | S Rollers | 38.1 | 11.91 | 3.2 | 17.2 | K2 | 2L | 40.2 | 6.28 | 80 | ||
฿ 5,490.00 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 25 Day(s) | 10 | RF2060 | 5.01~10.00 | Unit | S Rollers | 38.1 | 11.91 | 3.2 | 17.2 | A2 | 4L | 40.2 | 6.28 | 80 | ||
฿ 6,525.00 | TBK DOUBLE PITCH CHAIN | 1 Piece(s) | 25 Day(s) | 10 | RF2060 | 5.01~10.00 | Unit | S Rollers | 38.1 | 11.91 | 3.2 | 17.2 | K2 | 4L | 40.2 | 6.28 | 80 | ||
฿ 251.67 | TBK SMALL CONVEYOR OL FITTING | 1 Piece(s) | 5 Day(s) | 10 | RF2060 | 5.01~10.00 | Offset Link | S Rollers | 38.1 | 11.91 | 3.2 | 17.2 | - | - | 40.2 | 6.28 | - | ||
฿ 4,663.33 | TBK SMALL SIZE CONVEYOR_BOX | 1 Piece(s) | 5 Day(s) | 10 | RF2060 | 5.01~10.00 | Unit | S Rollers | 38.1 | 11.91 | 3.2 | 17.2 | No Attachment | - | 40.2 | 6.28 | 80 | ||
฿ 243.33 | SMALL CONVEYOR 1LEP FITTING | 1 Piece(s) | 30 Day(s) | 10 | [2080] RF2080 | 10.01 and up | Fitting link | - | 50.8 | - | 4 | 23 | E2(1LEP) | - | 68.6 | 10.7 | - | ||
฿ 218.33 | SMALL CONVEYOR 2LEP FITTING | 1 Piece(s) | 30 Day(s) | 10 | [2080] RF2080 | 10.01 and up | Fitting link | - | 50.8 | - | 4 | 23 | E1(2LEP) | - | 68.6 | 10.7 | - |
Loading...
Material | Steel | Type | Chain Body |
---|
How can we improve?
How can we improve?