(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Chain has smaller width dimension than other free-flow chains. Because the top roller is supported with plates on both sides, it is suitable for sturdy free-flow conveyors.
Part Number |
---|
RF2040-TR-JL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension (Range Selectable) (kN) | Roller Type | Roller Type | Pitch (mm) | Roller Diameter (mm) | Plate Thickness (mm) | Plate Width (mm) | Max. Allowable Tension (kN) | Mounting interval of Side Rollers |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 326.67 | TBK1 TOP ROLLER CHAIN | 1 Piece(s) | 30 Day(s) | 10 | RF2040 | 2.51~5.00 | - | Steel roller | 25.4 | - | 1.5 | 12 | 2.65 | 1 |
Loading...
Product Category | Top Roller |
---|
Please check the type/dimensions/specifications of the part RF2040-TR-JL in the Double Pitch Chain with Top Roller series.
Part Number |
---|
RF2040-1LTR-JL |
RF2040-1LTRP-JL |
RF2040-TRP-JL |
RF2040R-1LTR-L |
RF2040S-2LTR-L |
RF2050-1LTR-JL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension (Range Selectable) (kN) | Roller Type | Roller Type | Pitch (mm) | Roller Diameter (mm) | Plate Thickness (mm) | Plate Width (mm) | Max. Allowable Tension (kN) | Mounting interval of Side Rollers |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 326.67 | 1 Piece(s) | 30 Day(s) | 10 | RF2040 | 2.51~5.00 | - | Steel roller | 25.4 | - | 1.5 | 12 | 2.65 | 1 | ||
฿ 328.33 | 1 Piece(s) | 30 Day(s) | 10 | RF2040 | 2.51~5.00 | - | Plastic Roller | 25.4 | - | 1.5 | 12 | 2.65 | 1 | ||
฿ 328.33 | 1 Piece(s) | 30 Day(s) | 10 | RF2040 | 2.51~5.00 | - | Plastic Roller | 25.4 | - | 1.5 | 12 | 2.65 | 1 | ||
฿ 100.00 | 1 Piece(s) | Quote | 10 | RF2040 | 2.51~5.00 | R Roller | Steel roller | 25.4 | 15.88 | 1.5 | 12 | 2.65 | 1 | ||
฿ 100.00 | 1 Piece(s) | Quote | 10 | RF2040 | 2.51~5.00 | S Rollers | Steel roller | 25.4 | 7.92 | 1.5 | 12 | 2.65 | 2 | ||
฿ 395.00 | 1 Piece(s) | 30 Day(s) | 10 | RF2050 | 2.51~5.00 | - | Steel roller | 31.75 | - | 2 | 15 | 4.31 | 1 |
How can we improve?
How can we improve?