1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Double Pitch Chain with Top Roller (Part Number)

TBK TOP ROLLER CHAIN

Double Pitch Chain with Top Roller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Chain has smaller width dimension than other free-flow chains. Because the top roller is supported with plates on both sides, it is suitable for sturdy free-flow conveyors.

Part Number
RF2040R-1LTR-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension (Range Selectable)
(kN)
Roller Type Roller Type Pitch
(mm)
Roller Diameter
(mm)
Plate Thickness
(mm)
Plate Width
(mm)
Max. Allowable Tension
(kN)
Mounting interval of Side Rollers

฿ 100.00

TBK TOP ROLLER CHAIN 1 Piece(s) Quote 10RF20402.51~5.00R RollerSteel roller25.415.881.5122.651

Loading...

  1. 1

Basic Information

Product Category Top Roller