1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS Type Chain with Top Roller

RS Type Chain with Top Roller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chain has smaller width dimension than other free-flow chains. Because the top roller is supported with plates on both sides, it is suitable for sturdy free-flow conveyors.

Part Number
RS40-1LTR-JL
RS40-1LTR-L
RS40-1LTRP-JL
RS40-TRPS-JL
RS40-TRS-JL
RS50-1LTR-JL
RS50-1LTRP-JL
RS50-TRPS-JL
RS50-TRS-JL
RS60-1LTR-JL
RS60-1LTRP-JL
RS60-TRPS-JL
RS60-TRS-JL
RS80-1LTR-JL
RS80-1LTR-L
RS80-1LTRP-JL
RS80-TRPS-JL
RS80-TRS-JL
RS100-1LTR-JL
RS100-1LTRP-JL
RS100-TRPS-JL
RS100-TRS-JL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension (Range Selectable)
(kN)
Roller Type Pitch
(mm)
Roller Diameter
(mm)
Plate Thickness
(mm)
Plate Width
(mm)
Max. Allowable Tension
(kN)
Specifications

฿ 291.67

TBK TOP ROLLER CHAIN 1 Piece(s) 30 Day(s) 10[40] RS402.51~5.00Steel roller12.77.921.5122.65Joint Link

฿ 100.00

TBK TOP ROLLER CHAIN 1 Piece(s) Quote 10[40] RS402.51~5.00Steel roller12.77.921.5122.65-

฿ 296.67

TBK PLATOP ROLLER 1 Piece(s) 30 Day(s) 10[40] RS402.51~5.00Plastic Roller12.77.921.5122.65Joint Link

฿ 296.67

TBK1 PLASTIC TOP ROLLER 1 Piece(s) 30 Day(s) 10[40] RS402.51~5.00Plastic Roller12.77.921.5122.65-

฿ 291.67

TBK1 TOP ROLLER CHAIN 1 Piece(s) 30 Day(s) 10[40] RS402.51~5.00Steel roller12.77.921.5122.65-

฿ 343.33

TBK TOP ROLLER CHAIN 1 Piece(s) 30 Day(s) 10[50] RS502.51~5.00Steel roller15.8810.162154.31Joint Link

฿ 360.00

TBK PLATOP ROLLER 1 Piece(s) 30 Day(s) 10[50] RS502.51~5.00Plastic Roller15.8810.162154.31Joint Link

฿ 360.00

TBK1 PLASTIC TOP ROLLER 1 Piece(s) 30 Day(s) 10[50] RS502.51~5.00Plastic Roller15.8810.162154.31-

฿ 343.33

TBK1 TOP ROLLER CHAIN 1 Piece(s) 30 Day(s) 10[50] RS502.51~5.00Steel roller15.8810.162154.31-

฿ 411.67

TBK TOP ROLLER CHAIN 1 Piece(s) 30 Day(s) 10[60] RS605.01~Steel roller19.0511.912.418.16.28Joint Link

฿ 426.67

TBK PLATOP ROLLER 1 Piece(s) 30 Day(s) 10[60] RS605.01~Plastic Roller19.0511.912.418.16.28Joint Link

฿ 426.67

TBK1 PLASTIC TOP ROLLER 1 Piece(s) 30 Day(s) 10[60] RS605.01~Plastic Roller19.0511.912.418.16.28-

฿ 411.67

TBK1 TOP ROLLER CHAIN 1 Piece(s) 30 Day(s) 10[60] RS605.01~Steel roller19.0511.912.418.16.28-

฿ 718.33

TBK TOP ROLLER CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Steel roller25.425.883.224.110.71Joint Link

฿ 100.00

TBK TOP ROLLER CHAIN 1 Piece(s) Quote 10[80] RS805.01~Steel roller25.425.883.224.110.71-

฿ 811.67

TBK PLATOP ROLLER 1 Piece(s) 40 Day(s) 10[80] RS805.01~Plastic Roller25.425.883.224.110.71Joint Link

฿ 811.67

TBK1 PLASTIC TOP ROLLER 1 Piece(s) 40 Day(s) 10[80] RS805.01~Plastic Roller25.425.883.224.110.71-

฿ 718.33

TBK1 TOP ROLLER CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Steel roller25.425.883.224.110.71-

฿ 1,200.00

TBK TOP ROLLER CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Steel roller31.7519.05430.117.1Joint Link

฿ 1,298.33

TBK PLATOP ROLLER 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Plastic Roller31.7519.05430.117.1Joint Link

฿ 1,298.33

TBK1 PLASTIC TOP ROLLER 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Plastic Roller31.7519.05430.117.1-

฿ 1,200.00

TBK1 TOP ROLLER CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Steel roller31.7519.05430.117.1-

Loading...

  1. 1

Basic Information

Product Category Top Roller Mounting interval of Side Rollers 1