1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Double Speed Chain (SS Specifications)

TBK DOUBLE SPEED CHAIN

Stainless Steel Double Speed Chain (SS Specifications)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique structure combining a small diameter roller and a large diameter roller achieves transport with 2.5 times greater speed. Because the chain speed is low, accumulation with low noise is possible.
Joint sold separately.

Part Number
RF2030VRPC-SS-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Tension (Range Selectable)
(kN)
Specifications Pitch
(mm)
Max. Allowable Tension
(kN)
Attachment Type

฿ 100.00

TBK DOUBLE SPEED CHAIN 1 Piece(s) Quote 10~0.65Conductive Type19.050.55C

Loading...

  1. 1

Basic Information

Chain No. RF2030 Product Category Center roller Roller Type Plastic Roller
Roller Diameter(mm) 18.3 Roller Width(mm) 8.0 Plate Thickness(mm) 0
Plate Width(mm) 9.0