1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lambda RS Chain with Side Roller

TBK PLASTIC SIDE ROLLER

Lambda RS Chain with Side Roller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Side roller format, optimal for conveyor compactification. Multiple side rollers can be attached, making it optimal for conveyors on which small transported items are directly placed.

Part Number
RS40-LMC-2LSRP-H-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 100.00

TBK PLASTIC SIDE ROLLER 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Chain No. RS40 Allowable Tension (Range Selectable)(kN) 2.51~5.00 Product Category Side Rollers
Roller Type Plastic Roller Mounting Type Parallel Shape Pitch(mm) 12.7
Roller Diameter(mm) 7.92 Plate Thickness(mm) 1.5 Plate Width(mm) 12
Max. Allowable Tension(kN) 2.65