(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Side roller format, optimal for conveyor compactification. Multiple side rollers can be attached, making it optimal for conveyors on which small transported items are directly placed.
Part Number |
---|
RF2080S-1LSRP-T-JL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension (Range Selectable) (kN) | Roller Type | Roller Type | Mounting Type | Pitch (mm) | Roller Diameter (mm) | Plate Thickness (mm) | Plate Width (mm) | Max. Allowable Tension (kN) | Mounting interval of Side Rollers |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 523.33 | TBK PLASTIC SIDE ROLLER | 1 Piece(s) | 40 Day(s) | 10 | RF2080 | 5.01~ | S Rollers | Plastic Roller | Zigzag | 50.8 | 15.88 | 4 | 23.0 | 10.7 | 1 |
Loading...
Product Category | Side Rollers |
---|
Please check the type/dimensions/specifications of the part RF2080S-1LSRP-T-JL in the Double Pitch Chain with Side Roller series.
Part Number |
---|
RF2040-1LSRL-T-JL |
RF2040-1LSRP-H-JL |
RF2040-1LSRP-T-JL |
RF2080S-2LSR-H-JL |
RF2080S-2LSR-T-JL |
RF2080S-2LSRP-H-JL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension (Range Selectable) (kN) | Roller Type | Roller Type | Mounting Type | Pitch (mm) | Roller Diameter (mm) | Plate Thickness (mm) | Plate Width (mm) | Max. Allowable Tension (kN) | Mounting interval of Side Rollers |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 401.67 | 1 Piece(s) | 40 Day(s) | 10 | RF2040 | 2.51~5.00 | - | Steel roller | Zigzag | 25.4 | - | 1.5 | 12 | 2.65 | 1 | ||
฿ 270.00 | 1 Piece(s) | 30 Day(s) | 10 | RF2040 | 2.51~5.00 | - | Plastic Roller | Parallel Shape | 25.4 | - | 1.5 | 12 | 2.65 | 1 | ||
฿ 190.00 | 1 Piece(s) | 30 Day(s) | 10 | RF2040 | 2.51~5.00 | - | Plastic Roller | Zigzag | 25.4 | - | 1.5 | 12 | 2.65 | 1 | ||
฿ 748.33 | 1 Piece(s) | 40 Day(s) | 10 | RF2080 | 5.01~ | S Rollers | Steel roller | Parallel Shape | 50.8 | 15.88 | 4 | 23.0 | 10.7 | 2 | ||
฿ 586.67 | 1 Piece(s) | 40 Day(s) | 10 | RF2080 | 5.01~ | S Rollers | Steel roller | Zigzag | 50.8 | 15.88 | 4 | 23.0 | 10.7 | 2 | ||
฿ 556.67 | 1 Piece(s) | 40 Day(s) | 10 | RF2080 | 5.01~ | S Rollers | Plastic Roller | Parallel Shape | 50.8 | 15.88 | 4 | 23.0 | 10.7 | 2 |
How can we improve?
How can we improve?