1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Double Pitch Chain with Side Roller (Part Number)

TBK PLASTIC SIDE ROLLER

Double Pitch Chain with Side Roller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 147.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Side roller format, optimal for conveyor compactification. Multiple side rollers can be attached, making it optimal for conveyors on which small transported items are directly placed.

Part Number
RF2060R-1LSRP-T-JL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension (Range Selectable)
(kN)
Roller Type Roller Type Mounting Type Pitch
(mm)
Roller Diameter
(mm)
Plate Thickness
(mm)
Plate Width
(mm)
Max. Allowable Tension
(kN)
Mounting interval of Side Rollers

฿ 451.67

TBK PLASTIC SIDE ROLLER 1 Piece(s) 40 Day(s) 10RF20605.01~R RollerPlastic RollerZigzag38.122.233.217.26.281

Loading...

  1. 1

Basic Information

Product Category Side Rollers

Please check the type/dimensions/specifications of the part RF2060R-1LSRP-T-JL in the Double Pitch Chain with Side Roller series.

Products with similar specification

Part Number
RF2040-1LSRL-T-JL
RF2040-1LSRP-H-JL
RF2040-1LSRP-T-JL
RF2060R-2LSR-H-JL
RF2060R-2LSR-T-JL
RF2060R-2LSRP-H-JL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSChain No. Allowable Tension (Range Selectable)
(kN)
Roller Type Roller Type Mounting Type Pitch
(mm)
Roller Diameter
(mm)
Plate Thickness
(mm)
Plate Width
(mm)
Max. Allowable Tension
(kN)
Mounting interval of Side Rollers

฿ 401.67

1 Piece(s) 40 Day(s) 10RF20402.51~5.00-Steel rollerZigzag25.4-1.5122.651

฿ 270.00

1 Piece(s) 30 Day(s) 10RF20402.51~5.00-Plastic RollerParallel Shape25.4-1.5122.651

฿ 190.00

1 Piece(s) 30 Day(s) 10RF20402.51~5.00-Plastic RollerZigzag25.4-1.5122.651

฿ 700.00

1 Piece(s) 40 Day(s) 10RF20605.01~R RollerSteel rollerParallel Shape38.122.233.217.26.282

฿ 543.33

1 Piece(s) 40 Day(s) 10RF20605.01~R RollerSteel rollerZigzag38.122.233.217.26.282

฿ 451.67

1 Piece(s) 40 Day(s) 10RF20605.01~R RollerPlastic RollerParallel Shape38.122.233.217.26.282