1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
RS Type Chain with Side Roller (Part Number)

TBK PLASTIC SIDE ROLLER

RS Type Chain with Side Roller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 135.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Side roller format, optimal for conveyor compactification. Multiple side rollers can be attached, making it optimal for conveyors on which small transported items are directly placed.

Part Number
RS80-2LSRP-H-JL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension (Range Selectable)
(kN)
Roller Type Mounting Type Pitch
(mm)
Roller Diameter
(mm)
Plate Thickness
(mm)
Plate Width
(mm)
Max. Allowable Tension
(kN)
Mounting interval of Side Rollers

฿ 531.67

TBK PLASTIC SIDE ROLLER 1 Piece(s) 40 Day(s) 10[80] RS805.01~Plastic RollerParallel Shape25.415.883.224.110.72

Loading...

  1. 1

Basic Information

Product Category Side Rollers Specifications Joint Link

Please check the type/dimensions/specifications of the part RS80-2LSRP-H-JL in the RS Type Chain with Side Roller series.

Products with similar specification

Part Number
RS100-1LSRP-T-JL
RS100-2LSR-H-JL
RS100-2LSR-T-JL
RS100-2LSRP-H-JL
RS100-2LSRP-T-JL
RS80-2LSRP-T-JL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSChain No. Allowable Tension (Range Selectable)
(kN)
Roller Type Mounting Type Pitch
(mm)
Roller Diameter
(mm)
Plate Thickness
(mm)
Plate Width
(mm)
Max. Allowable Tension
(kN)
Mounting interval of Side Rollers

฿ 1,255.00

1 Piece(s) 40 Day(s) 10[100] RS1005.01~Plastic RollerZigzag31.7519.05430.117.11

฿ 1,020.00

1 Piece(s) 40 Day(s) 10[100] RS1005.01~Steel rollerParallel Shape31.7519.05430.117.12

฿ 798.33

1 Piece(s) 40 Day(s) 10[100] RS1005.01~Steel rollerZigzag31.7519.05430.117.12

฿ 1,255.00

1 Piece(s) 40 Day(s) 10[100] RS1005.01~Plastic RollerParallel Shape31.7519.05430.117.12

฿ 803.33

1 Piece(s) 40 Day(s) 10[100] RS1005.01~Plastic RollerZigzag31.7519.05430.117.12

฿ 366.67

1 Piece(s) 40 Day(s) 10[80] RS805.01~Plastic RollerZigzag25.415.883.224.110.72