1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS-HT Chain (Heavy Duty Roller Chain) [New Model Number, Model No. Specifies No. Of Links] (Part Number)

RS-HT Chain (Heavy Duty Roller Chain) [New Model Number, Model No. Specifies No. Of Links]
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thickness of inner and outer plates is 1 size larger than that of RS roller chain. As tensile strength is increased by about 20% over the RS roller chain, and so suitable for applications requiring large tensile strength and low elastic elongation.

Part Number
RS60-HT-1+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS60-HT-1-FWJL
RS60-HT-1-MWJL
RS60-HT-2+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS60-HT-2-FWJL
RS60-HT-2-MWJL
RS60-HT-3+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS60-HT-3-FWJL
RS60-HT-3-MWJL
RS80-HT-1+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS80-HT-1-FWJL
RS80-HT-1-MWJL
RS80-HT-2+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS80-HT-2-FWJL
RS80-HT-2-MWJL
RS80-HT-3+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS80-HT-3-FWJL
RS80-HT-3-MWJL
RS100-HT-1+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS100-HT-1-FWJL
RS100-HT-1-MWJL
RS100-HT-2+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS100-HT-2-FWJL
RS100-HT-2-MWJL
RS100-HT-3+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS100-HT-3-FWJL
RS100-HT-3-MWJL
RS120-HT-1+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS120-HT-1-FWJL
RS120-HT-1-MWJL
RS120-HT-2+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS120-HT-2-FWJL
RS120-HT-2-MWJL
RS120-HT-3+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS120-HT-3-FWJL
RS120-HT-3-MWJL
RS140-HT-1+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS140-HT-1-FWJL
RS140-HT-1-MWJL
RS140-HT-2+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS140-HT-2-FWJL
RS140-HT-2-MWJL
RS140-HT-3+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS140-HT-3-FWJL
RS140-HT-3-MWJL
RS160-HT-1+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS160-HT-1-FWJL
RS160-HT-1-MWJL
RS160-HT-2+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS160-HT-2-FWJL
RS160-HT-2-MWJL
RS160-HT-3+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS160-HT-3-FWJL
RS160-HT-3-MWJL
RS200-HT-1+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS200-HT-1-FWJL
RS200-HT-1-MWJL
RS200-HT-2+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS200-HT-2-FWJL
RS200-HT-2-MWJL
RS200-HT-3+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS200-HT-3-FWJL
RS200-HT-3-MWJL
RS240-HT-1+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS240-HT-1-FSJL
RS240-HT-1-MSJL
RS240-HT-2+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS240-HT-2-FSJL
RS240-HT-2-MSJL
RS240-HT-3+[4-160/1]L-[F,​FK,​J,​JK,​R][F,​FK,​J,​JK,​R]
RS240-HT-3-FSJL
RS240-HT-3-MSJL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Number of Strands Chain No Type Pitch (mm) Types Number of Links Organization Instruction 1 Organization Instruction 2 Sales Unit

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Standard Chains1--19.05Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 119.17

TBK RS-HT CHAIN CL 1 Piece(s) 75 Day(s) 10Joint Links, Offset Links160F-Shaped Joint Link19.05Fitting link1--Part

฿ 119.17

TBK RS-HT CHAIN CL 1 Piece(s) 75 Day(s) 10Joint Links, Offset Links160M Shaped Joint Link19.05Fitting link1--Part

-

TBK STRONG CHAIN 1 Piece(s) 50 Day(s) -Standard Chains2--19.05Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 227.00

TBK RS-HT CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links260F-Shaped Joint Link19.05Fitting link1--Part

฿ 227.00

TBK RS-HT CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links260M Shaped Joint Link19.05Fitting link1--Part

-

TBK STRONG CHAIN 1 Piece(s) 50 Day(s) -Standard Chains3--19.05Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 353.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links360F-Shaped Joint Link19.05Fitting link1--Part

฿ 353.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links360M Shaped Joint Link19.05Fitting link1--Part

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Standard Chains1--25.4Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 158.00

TBK RS-HT CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links180F-Shaped Joint Link25.4Fitting link1--Part

฿ 158.00

TBK RS-HT CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links180M Shaped Joint Link25.4Fitting link1--Part

-

TBK STRONG CHAIN 1 Piece(s) 50 Day(s) -Standard Chains2--25.4Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 327.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links280F-Shaped Joint Link25.4Fitting link1--Part

฿ 327.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links280M Shaped Joint Link25.4Fitting link1--Part

-

TBK STRONG CHAIN 1 Piece(s) 50 Day(s) -Standard Chains3--25.4Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 512.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links380F-Shaped Joint Link25.4Fitting link1--Part

฿ 512.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links380M Shaped Joint Link25.4Fitting link1--Part

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Standard Chains1--31.75Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 280.00

TBK RS-HT CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links1100F-Shaped Joint Link31.75Fitting link1--Part

฿ 280.00

TBK RS-HT CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links1100M Shaped Joint Link31.75Fitting link1--Part

-

TBK STRONG CHAIN 1 Piece(s) 50 Day(s) -Standard Chains2--31.75Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 580.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links2100F-Shaped Joint Link31.75Fitting link1--Part

฿ 580.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links2100M Shaped Joint Link31.75Fitting link1--Part

-

TBK STRONG CHAIN 1 Piece(s) 50 Day(s) -Standard Chains3--31.75Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 912.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links3100F-Shaped Joint Link31.75Fitting link1--Part

฿ 912.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links3100M Shaped Joint Link31.75Fitting link1--Part

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Standard Chains1--38.1Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 443.00

TBK RS-HT CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links1120F-Shaped Joint Link38.1Fitting link1--Part

฿ 443.00

TBK RS-HT CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links1120M Shaped Joint Link38.1Fitting link1--Part

-

TBK STRONG CHAIN 1 Piece(s) 50 Day(s) -Standard Chains2--38.1Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 923.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links2120F-Shaped Joint Link38.1Fitting link1--Part

฿ 923.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links2120M Shaped Joint Link38.1Fitting link1--Part

-

TBK STRONG CHAIN 1 Piece(s) 50 Day(s) -Standard Chains3--38.1Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 1,435.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links3120F-Shaped Joint Link38.1Fitting link1--Part

฿ 1,435.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links3120M Shaped Joint Link38.1Fitting link1--Part

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Standard Chains1--44.45Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 653.00

TBK RS-HT CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links1140F-Shaped Joint Link44.45Fitting link1--Part

฿ 653.00

TBK RS-HT CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links1140M Shaped Joint Link44.45Fitting link1--Part

-

TBK STRONG CHAIN 1 Piece(s) 50 Day(s) -Standard Chains2--44.45Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 1,355.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links2140F-Shaped Joint Link44.45Fitting link1--Part

฿ 1,355.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links2140M Shaped Joint Link44.45Fitting link1--Part

-

TBK STRONG CHAIN 1 Piece(s) 50 Day(s) -Standard Chains3--44.45Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 2,118.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links3140F-Shaped Joint Link44.45Fitting link1--Part

฿ 2,118.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links3140M Shaped Joint Link44.45Fitting link1--Part

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Standard Chains1--50.8Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 1,021.66

TBK RS-HT CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links1160F-Shaped Joint Link50.8Fitting link1--Part

฿ 928.00

TBK RS-HT CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links1160M Shaped Joint Link50.8Fitting link1--Part

-

TBK STRONG CHAIN 1 Piece(s) 50 Day(s) -Standard Chains2--50.8Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 1,938.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links2160F-Shaped Joint Link50.8Fitting link1--Part

฿ 1,938.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links2160M Shaped Joint Link50.8Fitting link1--Part

-

TBK STRONG CHAIN 1 Piece(s) 50 Day(s) -Standard Chains3--50.8Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 3,033.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links3160F-Shaped Joint Link50.8Fitting link1--Part

฿ 3,033.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links3160M Shaped Joint Link50.8Fitting link1--Part

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Standard Chains1--63.5Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 2,197.00

TBK RS-HT CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links1200F-Shaped Joint Link63.5Fitting link1--Part

฿ 2,197.00

TBK RS-HT CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links1200M Shaped Joint Link63.5Fitting link1--Part

-

TBK STRONG CHAIN 1 Piece(s) 50 Day(s) -Standard Chains2--63.5Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 4,572.00

TBK RS-HT CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links2200F-Shaped Joint Link63.5Fitting link1--Part

฿ 4,572.00

TBK RS-HT CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links2200M Shaped Joint Link63.5Fitting link1--Part

-

TBK STRONG CHAIN 1 Piece(s) 50 Day(s) -Standard Chains3--63.5Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 7,190.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links3200F-Shaped Joint Link63.5Fitting link1--Part

฿ 7,190.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links3200M Shaped Joint Link63.5Fitting link1--Part

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Standard Chains1--76.2Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 4,263.00

TBK RS-HT CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links1240F-Shaped Joint Link76.2Fitting link1--Part

฿ 4,263.00

TBK RS-HT CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links1240M Shaped Joint Link76.2Fitting link1--Part

-

TBK STRONG CHAIN 1 Piece(s) 50 Day(s) -Standard Chains2--76.2Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 8,873.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links2240F-Shaped Joint Link76.2Fitting link1--Part

฿ 8,873.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links2240M Shaped Joint Link76.2Fitting link1--Part

-

TBK STRONG CHAIN 1 Piece(s) 50 Day(s) -Standard Chains3--76.2Link4 ~ 160F Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsF Type JL / F Type JL Built in / M Type JL / M Type JL Built in / No metal fittingsLink

฿ 13,815.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links3240F-Shaped Joint Link76.2Fitting link1--Part

฿ 13,815.00

TBK RS-HT CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links3240M Shaped Joint Link76.2Fitting link1--Part

Loading...

  1. 1

Basic Information

Material Steel