(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Roller chain that bends greatly in the lateral direction due to the unique structure of the pin and bush, and a large clearance between the plates. Curved transmission is easy using RS sprocket. Suitable for curved conveyor drives and curved line conveyors etc. Guide is necessary for curved section.
Part Number |
---|
RS40-LMC-CU-1+[4-240/1]L-[J,JK,R][J,JK,R] |
RS40-LMC-CU-1-JL |
RS40-LMCCU-1-MWJL |
RS50-LMC-CU-1+[4-240/1]L-[J,JK,R][J,JK,R] |
RS50-LMC-CU-1-JL |
RS50-LMCCU-1-MWJL |
RS60-LMC-CU-1+[4-240/1]L-[J,JK,R][J,JK,R] |
RS60-LMC-CU-1-JL |
RS60-LMCCU-1-MWJL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Chain No | Type | Pitch (mm) | Types | Number of Links | Organization Instruction 1 | Organization Instruction 2 | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TBK CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Special Chain | - | - | 12.7 | Link | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings | Link | ||
฿ 336.67 | TBK CURVED LAMBDA CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 40 | Standard Joint link | 12.7 | Fitting link | 1 | - | - | Part | ||
฿ 336.67 | TBK CURVED LAMBDA CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 40 | Standard Joint link | 12.7 | Fitting link | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Special Chain | - | - | 15.875 | Link | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings | Link | ||
฿ 461.67 | TBK CURVED LAMBDA CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 50 | Standard Joint link | 15.875 | Fitting link | 1 | - | - | Part | ||
฿ 461.67 | TBK CURVED LAMBDA CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 50 | Standard Joint link | 15.875 | Fitting link | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Special Chain | - | - | 19.05 | Link | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings | Link | ||
฿ 555.00 | TBK CURVED LAMBDA CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 60 | Standard Joint link | 19.05 | Fitting link | 1 | - | - | Part | ||
฿ 555.00 | TBK CURVED LAMBDA CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 60 | Standard Joint link | 19.05 | Fitting link | 1 | - | - | Part |
Loading...
Number of Strands | 1 | Material | Steel |
---|
How can we improve?
How can we improve?