1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Chain NEP series, Surface Treated [New Model Number, Model No. Specifies No. Of Links] (Part Number)

Roller Chain NEP series, Surface Treated [New Model Number, Model No. Specifies No. Of Links]
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Roller chain with special coating and top coat. Excellent saltwater resistance, weather resistance, and comprehensive corrosion resistance, with superb durability. Chain uses groundbreaking surface treatment technology, friendly to the environment without using harmful chromium.

Part Number
RS35-NEP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS35-NEP-1-JL
RS35-NEP-1-MCJL
RS35-NEP-1-OL
RS35-NEP-1-RP-U
RS35-NEP-1-U
RS40-NEP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS40-NEP-1-JL
RS40-NEP-1-MCJL
RS40-NEP-1-OL
RS40-NEP-1-RP-U
RS40-NEP-1-U
RS40-NEP-2+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS40-NEP-2-JL
RS40-NEP-2-MCJL
RS40-NEP-2-OL
RS50-NEP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS50-NEP-1-JL
RS50-NEP-1-MCJL
RS50-NEP-1-OL
RS50-NEP-1-RP-U
RS50-NEP-1-U
RS50-NEP-2+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS50-NEP-2-JL
RS50-NEP-2-MCJL
RS50-NEP-2-OL
RS60-NEP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS60-NEP-1-JL
RS60-NEP-1-MCJL
RS60-NEP-1-OL
RS60-NEP-1-RP-U
RS60-NEP-1-U
RS60-NEP-2+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS60-NEP-2-JL
RS60-NEP-2-MCJL
RS60-NEP-2-OL
RS80-NEP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS80-NEP-1-JL
RS80-NEP-1-MWJL
RS80-NEP-1-OL
RS80-NEP-1-RP-U
RS80-NEP-1-U
RS80-NEP-2+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS80-NEP-2-JL
RS80-NEP-2-MWJL
RS80-NEP-2-OL
RS100-NEP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS100-NEP-1-JL
RS100-NEP-1-MWJL
RS100-NEP-1-OL
RS100-NEP-1-RP-U
RS100-NEP-1-U
RS100-NEP-2+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS100-NEP-2-JL
RS100-NEP-2-MWJL
RS100-NEP-2-OL
RS120-NEP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS120-NEP-1-JL
RS120-NEP-1-MWJL
RS120-NEP-1-OL
RS140-NEP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS140-NEP-1-JL
RS140-NEP-1-MWJL
RS140-NEP-1-OL
RS160-NEP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS160-NEP-1-JL
RS160-NEP-1-MWJL
RS160-NEP-1-OL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Number of Strands Chain No Type Pitch (mm) Types Roller Diameter (R)
(mm)
Inner Width of Inner Link (W)
(mm)
Plate Thickness (T)
(mm)
Plate Width (H)
(mm)
Pin Diameter (D)
(mm)
Pin Length (L1+L2)
(mm)
Number of Links Organization Instruction 1 Organization Instruction 2 Sales Unit

-

TBK CHAIN LINK 1 Piece(s) 40 Day(s) -Standard Chains1--9.525Link------4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 111.25

TBK NEPTUNE CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links135Standard Joint link9.525Fitting link5.084.781.2593.5912.71--Part

฿ 111.25

TBK NEPTUNE CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links135Standard Joint link9.525Fitting link5.084.781.2593.5912.71--Part

฿ 195.00

TBK NEPTUNE CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links135Offset Link9.525Offset Link5.084.781.2593.5912.71--Part

฿ 4,546.67

TBK NEPTUNE CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains135Unit9.525Unit5.084.781.2593.5912.7320--Unit

฿ 4,546.67

TBK NEPTUNE CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains135Unit9.525Unit5.084.781.2593.5912.7320--Unit

-

TBK CHAIN LINK 1 Piece(s) 40 Day(s) -Standard Chains1--12.7Link------4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 139.58

TBK NEPTUNE CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links140Standard Joint link12.7Fitting link7.927.951.5123.9718.21--Part

฿ 139.58

TBK NEPTUNE CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links140Standard Joint link12.7Fitting link7.927.951.5123.9718.21--Part

฿ 215.00

TBK NEPTUNE CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links140Offset Link12.7Offset Link7.927.951.5123.9718.21--Part

฿ 5,798.33

TBK NEPTUNE CHAIN 1 Piece(s) 5 Day(s) 10Standard Chains140Unit12.7Unit7.927.951.5123.9718.2240--Unit

฿ 5,798.33

TBK NEPTUNE CHAIN 1 Piece(s) 5 Day(s) 10Standard Chains140Unit12.7Unit7.927.951.5123.9718.2240--Unit

-

TBK SURFACETREATED ROLLERCHAIN 1 Piece(s) 50 Day(s) -Standard Chains2--12.7Link------4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 241.67

TBK NEPTUNE CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links240Standard Joint link12.7Fitting link7.927.951.5123.9732.61--Part

฿ 241.67

TBK NEPTUNE CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links240Standard Joint link12.7Fitting link7.927.951.5123.9732.61--Part

฿ 470.00

TBK NEPTUNE CHAIN OL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links240Offset Link12.7Offset Link7.927.951.5123.9732.61--Part

-

TBK CHAIN LINK 1 Piece(s) 40 Day(s) -Standard Chains1--15.875Link------4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 176.67

TBK NEPTUNE CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links150Standard Joint link15.875Fitting link10.169.532155.0922.31--Part

฿ 176.67

TBK NEPTUNE CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links150Standard Joint link15.875Fitting link10.169.532155.0922.31--Part

฿ 281.67

TBK NEPTUNE CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links150Offset Link15.875Offset Link10.169.532155.0922.31--Part

฿ 7,776.67

TBK NEPTUNE CHAIN 1 Piece(s) 5 Day(s) 10Standard Chains150Unit15.875Unit10.169.532155.0922.3192--Unit

฿ 7,776.67

TBK NEPTUNE CHAIN 1 Piece(s) 5 Day(s) 10Standard Chains150Unit15.875Unit10.169.532155.0922.3192--Unit

-

TBK SURFACETREATED ROLLERCHAIN 1 Piece(s) 50 Day(s) -Standard Chains2--15.875Link------4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 308.33

TBK NEPTUNE CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links250Standard Joint link15.875Fitting link10.169.532155.0940.51--Part

฿ 308.33

TBK NEPTUNE CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links250Standard Joint link15.875Fitting link10.169.532155.0940.51--Part

฿ 618.33

TBK NEPTUNE CHAIN OL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links250Offset Link15.875Offset Link10.169.532155.0940.51--Part

-

TBK CHAIN LINK 1 Piece(s) 40 Day(s) -Standard Chains1--19.05Link------4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 268.33

TBK NEPTUNE CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links160Standard Joint link19.05Fitting link11.9112.72.418.15.9627.61--Part

฿ 268.33

TBK NEPTUNE CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links160Standard Joint link19.05Fitting link11.9112.72.418.15.9627.61--Part

฿ 388.33

TBK NEPTUNE CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links160Offset Link19.05Offset Link11.9112.72.418.15.9627.61--Part

฿ 10,685.00

TBK NEPTUNE CHAIN 1 Piece(s) 5 Day(s) 10Standard Chains160Unit19.05Unit11.9112.72.418.15.9627.6160--Unit

฿ 10,685.00

TBK NEPTUNE CHAIN 1 Piece(s) 5 Day(s) 10Standard Chains160Unit19.05Unit11.9112.72.418.15.9627.6160--Unit

-

TBK SURFACETREATED ROLLERCHAIN 1 Piece(s) 50 Day(s) -Standard Chains2--19.05Link------4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 470.00

TBK NEPTUNE CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links260Standard Joint link19.05Fitting link11.9112.72.418.15.9650.51--Part

฿ 470.00

TBK NEPTUNE CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links260Standard Joint link19.05Fitting link11.9112.72.418.15.9650.51--Part

฿ 855.00

TBK NEPTUNE CHAIN OL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links260Offset Link19.05Offset Link11.9112.72.418.15.9650.51--Part

-

TBK CHAIN LINK 1 Piece(s) 40 Day(s) -Standard Chains1--25.4Link------4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 293.33

TBK NEPTUNE CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links180Standard Joint link25.4Fitting link15.8815.883.224.17.9435.51--Part

฿ 293.33

TBK NEPTUNE CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links180Standard Joint link25.4Fitting link15.8815.883.224.17.9435.51--Part

฿ 580.00

TBK NEPTUNE CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links180Offset Link25.4Offset Link15.8815.883.224.17.9435.51--Part

฿ 16,233.33

TBK NEPTUNE CHAIN 1 Piece(s) 5 Day(s) 10Standard Chains180Unit25.4Unit15.8815.883.224.17.9435.5120--Unit

฿ 16,233.33

TBK NEPTUNE CHAIN 1 Piece(s) 5 Day(s) 10Standard Chains180Unit25.4Unit15.8815.883.224.17.9435.5120--Unit

-

TBK SURFACETREATED ROLLERCHAIN 1 Piece(s) 50 Day(s) -Standard Chains2--25.4Link------4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 615.00

TBK NEPTUNE CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links280Standard Joint link25.4Fitting link15.8815.883.224.17.9464.81--Part

฿ 615.00

TBK NEPTUNE CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links280Standard Joint link25.4Fitting link15.8815.883.224.17.9464.81--Part

฿ 1,280.00

TBK NEPTUNE CHAIN OL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links280Offset Link25.4Offset Link15.8815.883.224.17.9464.81--Part

-

TBK CHAIN LINK 1 Piece(s) 40 Day(s) -Standard Chains1--31.75Link------4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 618.33

TBK NEPTUNE CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links1100Standard Joint link31.75Fitting link19.0519.05430.19.5442,61--Part

฿ 618.33

TBK NEPTUNE CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links1100Standard Joint link31.75Fitting link19.0519.05430.19.5442,61--Part

฿ 1,063.33

TBK NEPTUNE CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links1100Offset Link31.75Offset Link19.0519.05430.19.5442,61--Part

฿ 27,810.00

TBK NEPTUNE CHAIN 1 Piece(s) 5 Day(s) 10Standard Chains1100Unit31.75Unit19.0519.05430.19.5442,696--Unit

฿ 27,810.00

TBK NEPTUNE CHAIN 1 Piece(s) 5 Day(s) 10Standard Chains1100Unit31.75Unit19.0519.05430.19.5442,696--Unit

-

TBK SURFACETREATED ROLLERCHAIN 1 Piece(s) 50 Day(s) -Standard Chains2--31.75Link------4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 1,300.00

TBK NEPTUNE CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links2100Standard Joint link31.75Fitting link19.0519.05430.19.5478.51--Part

฿ 1,300.00

TBK NEPTUNE CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links2100Standard Joint link31.75Fitting link19.0519.05430.19.5478.51--Part

฿ 2,331.67

TBK NEPTUNE CHAIN OL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links2100Offset Link31.75Offset Link19.0519.05430.19.5478.51--Part

-

TBK CHAIN LINK 1 Piece(s) 40 Day(s) -Standard Chains1--38.1Link------4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 1,003.33

TBK NEPTUNE CHAIN CL 1 Piece(s) 25 Day(s) 10Joint Links, Offset Links1120Standard Joint link38.1Fitting link22.2325.44.836.211.1153.81--Part

฿ 1,003.33

TBK NEPTUNE CHAIN CL 1 Piece(s) 25 Day(s) 10Joint Links, Offset Links1120Standard Joint link38.1Fitting link22.2325.44.836.211.1153.81--Part

฿ 1,726.67

TBK NEPTUNE CHAIN OL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links1120Offset Link38.1Offset Link22.2325.44.836.211.1153.81--Part

-

TBK CHAIN LINK 1 Piece(s) 40 Day(s) -Standard Chains1--44.45Link------4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 1,446.67

TBK NEPTUNE CHAIN CL 1 Piece(s) 25 Day(s) 10Joint Links, Offset Links1140Standard Joint link44.45Fitting link25.425.45.642.212.7158.61--Part

฿ 1,446.67

TBK NEPTUNE CHAIN CL 1 Piece(s) 25 Day(s) 10Joint Links, Offset Links1140Standard Joint link44.45Fitting link25.425.45.642.212.7158.61--Part

฿ 2,480.00

TBK NEPTUNE CHAIN OL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links1140Offset Link44.45Offset Link25.425.45.642.212.7158.61--Part

-

TBK CHAIN LINK 1 Piece(s) 40 Day(s) -Standard Chains1--50.8Link------4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 2,085.00

TBK NEPTUNE CHAIN CL 1 Piece(s) 25 Day(s) 10Joint Links, Offset Links1160Standard Joint link50.8Fitting link28.5831.756.448.214.2968.71--Part

฿ 2,085.00

TBK NEPTUNE CHAIN CL 1 Piece(s) 25 Day(s) 10Joint Links, Offset Links1160Standard Joint link50.8Fitting link28.5831.756.448.214.2968.71--Part

฿ 3,900.00

TBK NEPTUNE CHAIN OL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links1160Offset Link50.8Offset Link28.5831.756.448.214.2968.71--Part

Loading...

  1. 1

Basic Information

Material Steel