1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Roller Chain NEP series, Surface Treated [New Model Number, Model No. Specifies No. Of Links] (Part Number)

TBK NEPTUNE CHAIN OL

Roller Chain NEP series, Surface Treated [New Model Number, Model No. Specifies No. Of Links]
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Roller chain with special coating and top coat. Excellent saltwater resistance, weather resistance, and comprehensive corrosion resistance, with superb durability. Chain uses groundbreaking surface treatment technology, friendly to the environment without using harmful chromium.

Part Number
RS80-NEP-2-OL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Number of Strands Chain No Type Pitch (mm) Types Roller Diameter (R)
(mm)
Inner Width of Inner Link (W)
(mm)
Plate Thickness (T)
(mm)
Plate Width (H)
(mm)
Pin Diameter (D)
(mm)
Pin Length (L1+L2)
(mm)
Number of Links Organization Instruction 1 Organization Instruction 2 Sales Unit

฿ 1,280.00

TBK NEPTUNE CHAIN OL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links280Offset Link25.4Offset Link15.8815.883.224.17.9464.81--Part

Loading...

  1. 1

Basic Information

Material Steel

Please check the type/dimensions/specifications of the part RS80-NEP-2-OL in the Roller Chain NEP series, Surface Treated [New Model Number, Model No. Specifies No. Of Links] series.

Products with similar specification

Part Number
RS100-NEP-1-JL
RS100-NEP-1-MWJL
RS100-NEP-1-OL
RS100-NEP-1-RP-U
RS100-NEP-1-U
RS100-NEP-2-JL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Number of Strands Chain No Type Pitch (mm) Types Roller Diameter (R)
(mm)
Inner Width of Inner Link (W)
(mm)
Plate Thickness (T)
(mm)
Plate Width (H)
(mm)
Pin Diameter (D)
(mm)
Pin Length (L1+L2)
(mm)
Number of Links Organization Instruction 1 Organization Instruction 2 Sales Unit

฿ 618.33

1 Piece(s) 5 Day(s) 10Joint Links, Offset Links1100Standard Joint link31.75Fitting link19.0519.05430.19.5442,61--Part

฿ 618.33

1 Piece(s) 5 Day(s) 10Joint Links, Offset Links1100Standard Joint link31.75Fitting link19.0519.05430.19.5442,61--Part

฿ 1,063.33

1 Piece(s) 20 Day(s) 10Joint Links, Offset Links1100Offset Link31.75Offset Link19.0519.05430.19.5442,61--Part

฿ 27,810.00

1 Piece(s) 5 Day(s) 10Standard Chains1100Unit31.75Unit19.0519.05430.19.5442,696--Unit

฿ 27,810.00

1 Piece(s) 5 Day(s) 10Standard Chains1100Unit31.75Unit19.0519.05430.19.5442,696--Unit

฿ 1,300.00

1 Piece(s) 40 Day(s) 10Joint Links, Offset Links2100Standard Joint link31.75Fitting link19.0519.05430.19.5478.51--Part