(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Roller chain with special coating and top coat. Excellent saltwater resistance, weather resistance, and comprehensive corrosion resistance, with superb durability. Chain uses groundbreaking surface treatment technology, friendly to the environment without using harmful chromium.
Part Number |
---|
RS35-NEP-1-RP-U |
RS35-NEP-1-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Number of Strands | Chain No | Type | Pitch (mm) | Types | Roller Diameter (R) (mm) | Inner Width of Inner Link (W) (mm) | Plate Thickness (T) (mm) | Plate Width (H) (mm) | Pin Diameter (D) (mm) | Pin Length (L1+L2) (mm) | Number of Links | Organization Instruction 1 | Organization Instruction 2 | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,546.67 | TBK NEPTUNE CHAIN | 1 Piece(s) | 20 Day(s) | 10 | Standard Chains | 1 | 35 | Unit | 9.525 | Unit | 5.08 | 4.78 | 1.25 | 9 | 3.59 | 12.7 | 320 | - | - | Unit | ||
฿ 4,546.67 | TBK NEPTUNE CHAIN | 1 Piece(s) | 20 Day(s) | 10 | Standard Chains | 1 | 35 | Unit | 9.525 | Unit | 5.08 | 4.78 | 1.25 | 9 | 3.59 | 12.7 | 320 | - | - | Unit |
Loading...
Material | Steel |
---|
How can we improve?
How can we improve?