1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain, Lambda Chain NP series [New Model Number, Model No. Specifies No. Of Links] (Part Number)

Chain, Lambda Chain NP series [New Model Number, Model No. Specifies No. Of Links]
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Chain, Lambda Chain NP series from TSUBAKIMOTO.
- Special nickel plating is applied to the plates and rollers of the lambda chain, to provide light corrosion resistance.
- Chain, Lambda Chain NP series have 2 types of product available Lubrication free chains or Joint links / Offset links.
- Chain, Lambda Chain NP series can be configured overall links from 4 to 240 links (1 link increment).
- Operating ambient temperature range is -10℃ to 150℃.

Part Number
RS40-LMD-NP-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS40-LMD-NP-1-JL
RS40-LMD-NP-1-OL
RS40-LMD-NP-1-U
RS40-LMDNP-1-MCJL
RS40-LMDNP-1-OL
RS40-LMDNP-1-RP-U
RS50-LMD-NP-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS50-LMD-NP-1-JL
RS50-LMD-NP-1-OL
RS50-LMD-NP-1-U
RS50-LMDNP-1-MCJL
RS50-LMDNP-1-OL
RS50-LMDNP-1-RP-U
RS60-LMD-NP-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS60-LMD-NP-1-JL
RS60-LMD-NP-1-OL
RS60-LMD-NP-1-U
RS60-LMDNP-1-MCJL
RS60-LMDNP-1-OL
RS60-LMDNP-1-RP-U
RS80-LMD-NP-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS80-LMD-NP-1-JL
RS80-LMD-NP-1-OL
RS80-LMD-NP-1-U
RS80-LMDNP-1-MWJL
RS80-LMDNP-1-OL
RS80-LMDNP-1-RP-U
RS100-LMD-NP-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS100-LMD-NP-1-JL
RS100-LMD-NP-1-OL
RS100-LMD-NP-1-U
RS100-LMDNP-1-CP-U
RS100-LMDNP-1-MWJL
RS100-LMDNP-1-OL
RS120-LMD-NP-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS120-LMD-NP-1-JL
RS120-LMD-NP-1-OL
RS120-LMDNP-1-MWJL
RS120-LMDNP-1-OL
RS140-LMD-NP-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS140-LMD-NP-1-JL
RS140-LMD-NP-1-OL
RS140-LMDNP-1-MWJL
RS140-LMDNP-1-OL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Chain No Type Pitch (mm) Number of Links Organization Instruction 1 Organization Instruction 2 Sales Unit

-

TBK CHAIN LINK 1 Piece(s) 35 Day(s) -Lubrication-Free Chains--12.74 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 137.50

TBK LAMBDA CHAIN NP CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Standard Joint link12.71--Part

฿ 260.00

TBK LAMBDA CHAIN NP OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Offset Link12.71--Offset Link

฿ 9,490.00

TBK LAMBDA CHAIN NP 1 Piece(s) 20 Day(s) 10Lubrication-Free Chains40Unit12.7240--Unit

฿ 137.50

TBK LAMBDA CHAIN NP CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Standard Joint link12.71--Part

฿ 260.00

TBK LAMBDA CHAIN NP OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Offset Link12.71--Offset Link

฿ 9,490.00

TBK LAMBDA CHAIN NP 1 Piece(s) 20 Day(s) 10Lubrication-Free Chains40Unit12.7240--Unit

-

TBK CHAIN LINK 1 Piece(s) 35 Day(s) -Lubrication-Free Chains--15.8754 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 165.83

TBK LAMBDA CHAIN NP CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links50Standard Joint link15.81--Part

฿ 336.67

TBK LAMBDA CHAIN NP OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links50Offset Link15.81--Offset Link

฿ 11,388.33

TBK LAMBDA CHAIN NP 1 Piece(s) 20 Day(s) 10Lubrication-Free Chains50Unit15.8192--Unit

฿ 165.83

TBK LAMBDA CHAIN NP CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links50Standard Joint link15.81--Part

฿ 336.67

TBK LAMBDA CHAIN NP OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links50Offset Link15.81--Offset Link

฿ 11,388.33

TBK LAMBDA CHAIN NP 1 Piece(s) 20 Day(s) 10Lubrication-Free Chains50Unit15.8192--Unit

-

TBK CHAIN LINK 1 Piece(s) 35 Day(s) -Lubrication-Free Chains--19.054 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 228.33

TBK LAMBDA CHAIN NP CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links60Standard Joint link191--Part

฿ 465.00

TBK LAMBDA CHAIN NP OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links60Offset Link191--Offset Link

฿ 15,023.33

TBK LAMBDA CHAIN NP 1 Piece(s) 20 Day(s) 10Lubrication-Free Chains60Unit19160--Unit

฿ 228.33

TBK LAMBDA CHAIN NP CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links60Standard Joint link191--Part

฿ 465.00

TBK LAMBDA CHAIN NP OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links60Offset Link191--Offset Link

฿ 15,023.33

TBK LAMBDA CHAIN NP 1 Piece(s) 20 Day(s) 10Lubrication-Free Chains60Unit19160--Unit

-

TBK CHAIN LINK 1 Piece(s) 35 Day(s) -Lubrication-Free Chains--25.44 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 328.33

TBK LAMBDA CHAIN NP CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links80Standard Joint link25.41--Part

฿ 701.67

TBK LAMBDA CHAIN NP OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links80Offset Link25.41--Offset Link

฿ 23,646.67

TBK LAMBDA CHAIN NP 1 Piece(s) 20 Day(s) 10Lubrication-Free Chains80Unit25.4120--Unit

฿ 328.33

TBK LAMBDA CHAIN NP CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links80Standard Joint link25.41--Part

฿ 701.67

TBK LAMBDA CHAIN NP OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links80Offset Link25.41--Offset Link

฿ 23,646.67

TBK LAMBDA CHAIN NP 1 Piece(s) 20 Day(s) 10Lubrication-Free Chains80Unit25.4120--Unit

-

TBK CHAIN LINK 1 Piece(s) 35 Day(s) -Lubrication-Free Chains--31.754 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 580.00

TBK LAMBDA CHAIN NP CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links100Standard Joint link31.71--Part

฿ 1,220.00

TBK LAMBDA CHAIN NP OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links100Offset Link31.71--Offset Link

฿ 34,511.67

TBK LAMBDA CHAIN NP 1 Piece(s) 20 Day(s) 10Lubrication-Free Chains100Unit31.796--Unit

฿ 34,511.67

TBK LAMBDA CHAIN NP 1 Piece(s) 20 Day(s) 10Lubrication-Free Chains100Unit31.796--Unit

฿ 580.00

TBK LAMBDA CHAIN NP CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links100Standard Joint link31.71--Part

฿ 1,220.00

TBK LAMBDA CHAIN NP OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links100Offset Link31.71--Offset Link

-

TBK CHAIN LINK 1 Piece(s) 35 Day(s) -Lubrication-Free Chains--38.14 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 928.33

TBK LAMBDA CHAIN NP CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Standard Joint link38.11--Part

฿ 1,990.00

TBK LAMBDA CHAIN NP OL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Offset Link38.11--Offset Link

฿ 928.33

TBK LAMBDA CHAIN NP CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Standard Joint link38.11--Part

฿ 1,990.00

TBK LAMBDA CHAIN NP OL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Offset Link38.11--Offset Link

-

TBK CHAIN LINK 1 Piece(s) 35 Day(s) -Lubrication-Free Chains--44.454 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 1,330.00

TBK LAMBDA CHAIN NP CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links140Standard Joint link44.41--Part

฿ 4,320.00

TBK LAMBDA CHAIN NP OL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links140Offset Link44.41--Offset Link

฿ 1,330.00

TBK LAMBDA CHAIN NP CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links140Standard Joint link44.41--Part

฿ 4,320.00

TBK LAMBDA CHAIN NP OL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links140Offset Link44.41--Offset Link

Loading...

  1. 1

Basic Information

Number of Strands 1 Material Steel