1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PX Lock Pulley S Type P8M Model

TBK ROCK PULLEY

PX Lock Pulley S Type P8M Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,141.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Easy positioning and phase adjustment with zero rattle, no additional steps required, simple structure, easy installation and removal, even lighter space saving flat mounting

Part Number
PT30P8M15AF-SS2420
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,141.67

TBK ROCK PULLEY 1 Piece(s) 25 Day(s) 10

Loading...

  1. 1

Basic Information

Type Surface Pressure Pulley Belt Series P8M Belt Width Used (mm)(mm) 15
Belt Width Used(Inch)(Inch) 0.5905511811 Number of Teeth(T) 30 Pulley Shape Shape E
Material Steel Outer Dia. D(mm) 82 Pulley/Idler Pulley (No Bearing)
Belt Shape Type Circular Tooth Profile PX Belt Shaft Hole Dia.(mm) 20 Number of bolts(Book) 4

Please check the type/dimensions/specifications of the part PT30P8M15AF-SS2420 in the PX Lock Pulley S Type P8M Model series.