1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PX Pulley P8M Model (Aluminum Type) (PT20P8M15BF-A)

TBK TIMING PULLEY

PX Pulley P8M Model (Aluminum Type) (PT20P8M15BF-A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Tsubaki PX belt developed as a higher performance timing belt. Adopts a logical circular arc tooth shape based on precise meshing theory, for dramatic high performance of the timing belt.

Part Number
PT20P8M15BF-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width Used (mm)
(mm)
Belt Width Used(Inch)
(Inch)
Number of Teeth
(T)
Pulley Shape Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)

฿ 1,790.42

TBK TIMING PULLEY 1 Piece(s) 10 Day(s) 10150.590551181120Shape B2212

Loading...

  1. 1

Basic Information

Type Timing pulley Belt Series P8M Material Aluminum
Outer Dia. D(mm) 0 Pulley/Idler Pulley (No Bearing) Belt Shape Type Circular Tooth Profile PX Belt