(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tsubaki PX belt developed as a higher performance timing belt. Adopts a logical circular arc tooth shape based on precise meshing theory, for dramatic high performance of the timing belt.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) (mm) | Belt Width Used(Inch) (Inch) | Number of Teeth (T) | Pulley Shape | Max. Shaft Bore Dia. dmax (mm) | Min. Shaft Bore Dia. dmin (mm) | Outer Dia. D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,140.05 | TBK TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 40 | 1.5748031496 | 50 | Shape A | 62 | 20 | 135 | ||
฿ 6,450.26 | TBK TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 40 | 1.5748031496 | 50 | Shape B | 62 | 20 | 135 | ||
฿ 7,174.09 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 60 | 2.3622047244 | 50 | Shape A | 62 | 20 | 135 | ||
฿ 7,966.86 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 60 | 2.3622047244 | 50 | Shape B | 62 | 20 | 135 | ||
฿ 5,760.90 | TBK TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 0.5905511811 | 60 | Shape A | 62 | 20 | 158 | ||
฿ 6,140.05 | TBK TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 0.5905511811 | 60 | Shape B | 62 | 20 | 158 | ||
฿ 6,898.35 | TBK TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 0.9842519685 | 60 | Shape A | 62 | 20 | 158 | ||
฿ 7,553.24 | TBK TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 0.9842519685 | 60 | Shape B | 62 | 20 | 158 | ||
฿ 8,725.15 | TBK TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 40 | 1.5748031496 | 60 | Shape A | 62 | 20 | 158 | ||
฿ 9,173.24 | TBK TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 40 | 1.5748031496 | 60 | Shape B | 62 | 20 | 158 | ||
฿ 10,172.81 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 60 | 2.3622047244 | 60 | Shape A | 62 | 20 | 158 | ||
฿ 11,310.26 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 60 | 2.3622047244 | 60 | Shape B | 62 | 20 | 158 | ||
฿ 5,864.31 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 15 | 0.5905511811 | 64 | Shape A | 62 | 20 | 167 | ||
฿ 6,002.18 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 15 | 0.5905511811 | 64 | Shape B | 62 | 20 | 167 | ||
฿ 7,380.90 | TBK TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 0.9842519685 | 64 | Shape A | 62 | 20 | 167 | ||
฿ 7,518.77 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 25 | 0.9842519685 | 64 | Shape B | 62 | 20 | 167 | ||
฿ 9,104.30 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 40 | 1.5748031496 | 64 | Shape A | 62 | 20 | 167 | ||
฿ 9,345.58 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 40 | 1.5748031496 | 64 | Shape B | 62 | 20 | 167 | ||
฿ 11,723.87 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 60 | 2.3622047244 | 64 | Shape A | 62 | 20 | 167 | ||
฿ 10,000.00 | TBK TIMING PULLEY | 1 Piece(s) | Quote | 10 | 60 | 2.3622047244 | 64 | Shape B | 62 | 20 | 167 | ||
฿ 6,588.14 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 15 | 0.5905511811 | 72 | Shape A | 62 | 30 | 190 | ||
฿ 6,726.01 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 15 | 0.5905511811 | 72 | Shape B | 62 | 30 | 190 | ||
฿ 7,725.58 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 25 | 0.9842519685 | 72 | Shape A | 62 | 30 | 190 | ||
฿ 7,863.45 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 25 | 0.9842519685 | 72 | Shape B | 62 | 30 | 190 | ||
฿ 11,683.33 | TBK TIMING PULLEY | 1 Piece(s) | Available | 60 Day(s) | 10 | 40 | 1.5748031496 | 72 | Shape A | 62 | 30 | 190 | |
฿ 9,862.60 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 40 | 1.5748031496 | 72 | Shape B | 62 | 30 | 190 | ||
฿ 12,551.11 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 60 | 2.3622047244 | 72 | Shape A | 62 | 30 | 190 | ||
฿ 12,861.32 | TBK TIMING PULLEY | 1 Piece(s) | 10 Day(s) | 10 | 60 | 2.3622047244 | 72 | Shape B | 62 | 30 | 190 |
Loading...
Type | Timing pulley | Belt Series | P8M | Material | Steel |
---|---|---|---|---|---|
Pulley/Idler | Pulley (No Bearing) | Belt Shape Type | Circular Tooth Profile PX Belt |
How can we improve?
How can we improve?