1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PX Fit Bore Pulley P5M Type (Part Number)

PX Fit Bore Pulley P5M Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· No time-consuming machining necessary, can be used straight after purchase as shaft hole finish, key groove, and tap processing are finished.
· Wide product range: PX pulley preparation. Also a wide variety of shaft hole diameter and teeth number combinations.

Part Number
PT16P5M10BF-8T
PT20P5M10AF-12TJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Teeth
(T)
Pulley Shape Outer Dia. D
(mm)
Shaft Hole Dia.
(mm)

฿ 100.00

TBK TIMING PULLEY 1 Piece(s) Quote 1016Shape B318

฿ 100.00

TBK TIMING PULLEY 1 Piece(s) Quote 1020Shape A3612

Loading...

  1. 1

Basic Information

Type Timing pulley Belt Series P5M Belt Width Used (mm)(mm) 10
Belt Width Used(Inch)(Inch) 0.3937007874 Material Steel Pulley/Idler Pulley (No Bearing)
Belt Shape Type Circular Tooth Profile PX Belt