(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High Precision
· Has almost no loss of mounting tension, enabling high-precision transmission at a low set tension.
· High Intensity
· Enables even higher load transmission and compact design.
· Clean
· Scattering of abrasion powder is suppressed thanks to improved abrasion-resistance of the tooth cloth.
· Color
· Change of the color of the tooth cloth makes it easy to know the exposed state of rubber to tooth cloth abrasion.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Width W (mm) (mm) | Circumference Length (mm) | The Number of Teeth |
---|---|---|---|---|---|---|---|---|---|
฿ 1,965.79 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1000 | 125 | ||
฿ 3,113.51 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1000 | 125 | ||
฿ 4,914.81 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1000 | 125 | ||
฿ 2,017.79 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1032 | 129 | ||
฿ 3,228.58 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1032 | 129 | ||
฿ 5,052.31 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1032 | 129 | ||
฿ 2,028.07 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1040 | 130 | ||
฿ 3,228.73 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1040 | 130 | ||
฿ 5,086.69 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1040 | 130 | ||
฿ 2,052.26 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1056 | 132 | ||
฿ 3,254.62 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1056 | 132 | ||
฿ 5,155.43 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1056 | 132 | ||
฿ 2,079.47 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1080 | 135 | ||
฿ 4,050.00 | TBK TIMING BELT | 1 Piece(s) | Available | 60 Day(s) | - | 25 | 1080 | 135 | |
฿ 5,189.80 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1080 | 135 | ||
฿ 2,097.01 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1096 | 137 | ||
฿ 3,322.68 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1096 | 137 | ||
฿ 5,258.55 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1096 | 137 | ||
฿ 2,127.85 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1120 | 140 | ||
฿ 3,378.25 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | 25 | 1120 | 140 | ||
฿ 5,361.67 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | 40 | 1120 | 140 | ||
฿ 2,141.76 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1128 | 141 | ||
฿ 3,409.00 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1128 | 141 | ||
฿ 5,396.04 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1128 | 141 | ||
฿ 2,176.22 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1152 | 144 | ||
฿ 3,471.11 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1152 | 144 | ||
฿ 5,499.17 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1152 | 144 | ||
฿ 2,190.13 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1160 | 145 | ||
฿ 3,471.11 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1160 | 145 | ||
฿ 5,499.17 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1160 | 145 | ||
฿ 2,228.23 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1192 | 149 | ||
฿ 3,539.86 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1192 | 149 | ||
฿ 5,602.29 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1192 | 149 | ||
฿ 2,238.51 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1200 | 150 | ||
฿ 3,539.86 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1200 | 150 | ||
฿ 5,636.66 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1200 | 150 | ||
฿ 2,238.51 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1208 | 151 | ||
฿ 3,574.23 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1208 | 151 | ||
฿ 5,671.04 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1208 | 151 | ||
฿ 2,251.81 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1216 | 152 | ||
฿ 3,608.61 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1216 | 152 | ||
฿ 5,705.41 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1216 | 152 | ||
฿ 2,300.19 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1248 | 156 | ||
฿ 3,642.98 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1248 | 156 | ||
฿ 5,774.15 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1248 | 156 | ||
฿ 2,314.10 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1264 | 158 | ||
฿ 3,677.35 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1264 | 158 | ||
฿ 5,808.53 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1264 | 158 | ||
฿ 2,338.28 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1280 | 160 | ||
฿ 3,711.74 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1280 | 160 | ||
฿ 5,877.27 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1280 | 160 | ||
฿ 2,362.47 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1304 | 163 | ||
฿ 3,780.48 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | 25 | 1304 | 163 | ||
฿ 5,946.03 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1304 | 163 | ||
฿ 2,376.38 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1320 | 165 | ||
฿ 3,825.11 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1320 | 165 | ||
฿ 6,014.78 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1320 | 165 | ||
฿ 2,407.22 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1344 | 168 | ||
฿ 3,849.23 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1344 | 168 | ||
฿ 6,083.52 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1344 | 168 | ||
฿ 2,417.50 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1352 | 169 | ||
฿ 3,883.60 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1352 | 169 | ||
฿ 6,117.89 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1352 | 169 | ||
฿ 2,424.15 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1360 | 170 | ||
฿ 3,894.63 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1360 | 170 | ||
฿ 6,117.89 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1360 | 170 | ||
฿ 2,476.16 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1400 | 175 | ||
฿ 3,952.35 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1400 | 175 | ||
฿ 6,324.13 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1400 | 175 | ||
฿ 2,538.44 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1424 | 178 | ||
฿ 4,055.47 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1424 | 178 | ||
฿ 6,392.89 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1424 | 178 | ||
฿ 2,562.02 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1440 | 180 | ||
฿ 4,055.47 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1440 | 180 | ||
฿ 6,427.26 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1440 | 180 | ||
฿ 2,607.38 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1480 | 185 | ||
฿ 4,158.59 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1480 | 185 | ||
฿ 6,564.75 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1480 | 185 | ||
฿ 2,648.50 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1520 | 190 | ||
฿ 5,116.67 | TBK TIMING BELT | 1 Piece(s) | Available | 60 Day(s) | 10 | 25 | 1520 | 190 | |
฿ 6,702.24 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1520 | 190 | ||
฿ 11,450.00 | TBK TIMING BELT | 1 Piece(s) | Available | 60 Day(s) | - | 60 | 1520 | 190 | |
฿ 2,734.37 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1576 | 197 | ||
฿ 4,330.46 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1576 | 197 | ||
฿ 6,874.12 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1576 | 197 | ||
฿ 2,762.18 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1600 | 200 | ||
฿ 4,399.21 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | 25 | 1600 | 200 | ||
฿ 7,011.61 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 40 | 1600 | 200 | ||
฿ 2,735.40 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1640 | 205 | ||
฿ 4,502.32 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 25 | 1640 | 205 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Series | UP8M | Belt Shape Type | Circular Tooth Profile Ultra PX Belt |
Transmission Torque | High Torque | Specifications | HC specification | Belt pitch(mm) | 8 |
How can we improve?
How can we improve?