1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultra PX Belt UP5M Type (BG1025UP5M25-HC)

TBK TIMING BELT

Ultra PX Belt UP5M Type (BG1025UP5M25-HC)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· High Precision
· Has almost no loss of mounting tension, enabling high-precision transmission at a low set tension.
· High Intensity
· Enables even higher load transmission and compact design.
· Clean
· Scattering of abrasion powder is suppressed thanks to improved abrasion-resistance of the tooth cloth.
· Color
· Change of the color of the tooth cloth makes it easy to know the exposed state of rubber to tooth cloth abrasion.

Part Number
BG1025UP5M25-HC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Width W (mm)
(mm)
Circumference Length
(mm)
The Number of Teeth

฿ 2,251.81

TBK TIMING BELT 1 Piece(s) 10 Day(s) -251025205

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series UP5M Belt Shape Type Circular Tooth Profile Ultra PX Belt
Transmission Torque High Torque Specifications HC specification Belt pitch(mm) 5