(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· More rationall engagement
· Uses rational arc tooth profile to enable high-load transmission.
· Greater tripping torque
· Has large belt teeth and boasts high tripping torque performance.
· Lower noise
· Low-noise due to the effect of the special dimpling of tooth tips.
· Higher precision
· Features "Just touch" engagement with pulleys in which tooth tips and toot bottoms both touch, enabling high-precision transmission.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Core Wire Material | Nominal Width W (mm) (mm) | Specifications | Circumference Length (mm) | The Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,259.50 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 15 | Standard | 1000 | 125 | ||
฿ 3,133.00 | TBK TIMING BELT | 1 Piece(s) | 28 Day(s) | 10 | Glass Fiber | 25 | Standard | 1000 | 125 | ||
฿ 3,038.13 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 40 | Standard | 1000 | 125 | ||
฿ 4,536.70 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1000 | 125 | ||
฿ 1,290.34 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1032 | 129 | ||
฿ 2,062.54 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 25 | Standard | 1032 | 129 | ||
฿ 3,117.13 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 40 | Standard | 1032 | 129 | ||
฿ 4,605.45 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1032 | 129 | ||
฿ 1,297.59 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1040 | 130 | ||
฿ 2,072.82 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 25 | Standard | 1040 | 130 | ||
฿ 3,141.25 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 40 | Standard | 1040 | 130 | ||
฿ 4,605.45 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1040 | 130 | ||
฿ 1,310.90 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1056 | 132 | ||
฿ 2,317.00 | TBK TIMING BELT | 1 Piece(s) | 28 Day(s) | 10 | Glass Fiber | 25 | Standard | 1056 | 132 | ||
฿ 3,168.38 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 40 | Standard | 1056 | 132 | ||
฿ 4,674.20 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1056 | 132 | ||
฿ 1,328.43 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 15 | Standard | 1080 | 135 | ||
฿ 3,233.33 | TBK TIMING BELT | 1 Piece(s) | Quote | - | Glass Fiber | 25 | Standard | 1080 | 135 | ||
฿ 3,216.63 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 40 | Standard | 1080 | 135 | ||
฿ 4,777.32 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1080 | 135 | ||
฿ 1,342.34 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1096 | 137 | ||
฿ 2,141.76 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 25 | Standard | 1096 | 137 | ||
฿ 3,251.00 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 40 | Standard | 1096 | 137 | ||
฿ 5,716.67 | TBK TIMING BELT | 1 Piece(s) | Available | 60 Day(s) | - | Glass Fiber | 60 | Standard | 1096 | 137 | |
฿ 1,359.27 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 15 | Standard | 1120 | 140 | ||
฿ 2,172.60 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 25 | Standard | 1120 | 140 | ||
฿ 3,305.87 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 40 | Standard | 1120 | 140 | ||
฿ 4,880.44 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1120 | 140 | ||
฿ 1,366.53 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1128 | 141 | ||
฿ 2,186.50 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 25 | Standard | 1128 | 141 | ||
฿ 3,319.75 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 40 | Standard | 1128 | 141 | ||
฿ 4,914.81 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1128 | 141 | ||
฿ 1,387.09 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 15 | Standard | 1152 | 144 | ||
฿ 2,217.34 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 25 | Standard | 1152 | 144 | ||
฿ 3,374.63 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 40 | Standard | 1152 | 144 | ||
฿ 5,017.94 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1152 | 144 | ||
฿ 1,397.37 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1160 | 145 | ||
฿ 2,224.60 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 25 | Standard | 1160 | 145 | ||
฿ 3,388.49 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 40 | Standard | 1160 | 145 | ||
฿ 5,052.31 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1160 | 145 | ||
฿ 1,421.56 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1192 | 149 | ||
฿ 2,269.35 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 25 | Standard | 1192 | 149 | ||
฿ 3,464.48 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 40 | Standard | 1192 | 149 | ||
฿ 5,155.43 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1192 | 149 | ||
฿ 1,428.21 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1200 | 150 | ||
฿ 2,279.63 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 25 | Standard | 1200 | 150 | ||
฿ 3,477.75 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 40 | Standard | 1200 | 150 | ||
฿ 5,155.43 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1200 | 150 | ||
฿ 1,428.21 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1208 | 151 | ||
฿ 2,293.54 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 25 | Standard | 1208 | 151 | ||
฿ 3,491.61 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 40 | Standard | 1208 | 151 | ||
฿ 5,224.18 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1208 | 151 | ||
฿ 1,435.46 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1216 | 152 | ||
฿ 2,310.47 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 25 | Standard | 1216 | 152 | ||
฿ 3,505.49 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 40 | Standard | 1216 | 152 | ||
฿ 5,224.18 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1216 | 152 | ||
฿ 1,462.68 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1248 | 156 | ||
฿ 2,344.94 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 25 | Standard | 1248 | 156 | ||
฿ 3,539.86 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 40 | Standard | 1248 | 156 | ||
฿ 5,292.92 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1248 | 156 | ||
฿ 1,472.96 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1264 | 158 | ||
฿ 2,362.47 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 25 | Standard | 1264 | 158 | ||
฿ 3,608.61 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 40 | Standard | 1264 | 158 | ||
฿ 5,327.30 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1264 | 158 | ||
฿ 1,490.49 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1280 | 160 | ||
฿ 2,393.31 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 25 | Standard | 1280 | 160 | ||
฿ 3,642.98 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 40 | Standard | 1280 | 160 | ||
฿ 6,016.67 | TBK TIMING BELT | 1 Piece(s) | Available | 60 Day(s) | - | Aramid | 40 | Water resistant specification | 1280 | 160 | |
฿ 5,396.04 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1280 | 160 | ||
฿ 1,504.40 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1304 | 163 | ||
฿ 2,417.50 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 25 | Standard | 1304 | 163 | ||
฿ 3,677.35 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 40 | Standard | 1304 | 163 | ||
฿ 5,499.17 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1304 | 163 | ||
฿ 1,511.05 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1320 | 165 | ||
฿ 2,438.06 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 25 | Standard | 1320 | 165 | ||
฿ 5,550.00 | TBK TIMING BELT | 1 Piece(s) | 35 Day(s) | 10 | Glass Fiber | 40 | Standard | 1320 | 165 | ||
฿ 7,792.00 | TBK TIMING BELT | 1 Piece(s) | 77 Day(s) | 10 | Aramid | 40 | Water resistant specification | 1320 | 165 | ||
฿ 5,533.54 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1320 | 165 | ||
฿ 1,527.98 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1344 | 168 | ||
฿ 2,465.88 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 25 | Standard | 1344 | 168 | ||
฿ 3,746.11 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 40 | Standard | 1344 | 168 | ||
฿ 5,602.29 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1344 | 168 | ||
฿ 1,538.87 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1352 | 169 | ||
฿ 2,476.16 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 25 | Standard | 1352 | 169 | ||
฿ 3,780.48 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 40 | Standard | 1352 | 169 | ||
฿ 5,636.66 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1352 | 169 | ||
฿ 1,538.87 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 15 | Standard | 1360 | 170 | ||
฿ 2,482.81 | TBK TIMING BELT | 1 Piece(s) | 8 Day(s) | - | Glass Fiber | 25 | Standard | 1360 | 170 | ||
฿ 3,780.48 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 40 | Standard | 1360 | 170 | ||
฿ 5,671.04 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | Glass Fiber | 60 | Standard | 1360 | 170 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Belt Series | P8M | Belt Shape Type | Circular Tooth Profile PX Belt | Transmission Torque | High Torque |
Belt pitch(mm) | 8 |
How can we improve?
How can we improve?