(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The PX belt is a product that was developed with an eye toward creating a high-performance timing belt
· Uses a rational arc tooth profile based on dense engagement modeling to achieve improvement in the performance of timing belts by leaps and bounds.
· An abundant array of sizes is available and can be put to use to improve the performance of any equipment.
· Pitch 2 mm
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Width W (mm) (mm) | Nominal Width W (Inch) (Inch) | Circumference Length (mm) | The Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|
฿ 255.24 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 166 | 83 | |
฿ 301.04 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 166 | 83 | |
฿ 356.07 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 166 | 83 | ||
฿ 255.24 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 168 | 84 | |
฿ 301.04 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 168 | 84 | |
฿ 359.70 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 168 | 84 | ||
฿ 411.70 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 4 | 0.15748 | 1700 | 850 | ||
฿ 549.57 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 0.23622 | 1700 | 850 | ||
฿ 645.72 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 1700 | 850 | ||
฿ 255.24 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 170 | 85 | |
฿ 301.04 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 170 | 85 | |
฿ 359.70 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 170 | 85 | ||
฿ 255.24 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 172 | 86 | |
฿ 301.04 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 172 | 86 | |
฿ 359.70 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 172 | 86 | ||
฿ 255.24 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 176 | 88 | |
฿ 304.67 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 176 | 88 | |
฿ 359.70 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 176 | 88 | ||
฿ 255.24 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 180 | 90 | |
฿ 716.67 | TBK TIMING BELT | 1 Piece(s) | Available | 60 Day(s) | - | 6 | 0.23622 | 180 | 90 | |
฿ 359.70 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 180 | 90 | ||
฿ 418.35 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 4 | 0.15748 | 1820 | 910 | ||
฿ 570.13 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 0.23622 | 1820 | 910 | ||
฿ 659.63 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 1820 | 910 | ||
฿ 255.24 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 186 | 93 | |
฿ 304.67 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 186 | 93 | |
฿ 363.33 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 186 | 93 | ||
฿ 255.24 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 190 | 95 | |
฿ 304.67 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 190 | 95 | |
฿ 366.95 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 190 | 95 | ||
฿ 264.77 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 196 | 98 | |
฿ 304.67 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 196 | 98 | |
฿ 366.95 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 196 | 98 | ||
฿ 264.77 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 200 | 100 | |
฿ 304.67 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 200 | 100 | |
฿ 369.98 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 200 | 100 | ||
฿ 273.83 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 204 | 102 | |
฿ 308.30 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 204 | 102 | |
฿ 369.98 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 204 | 102 | ||
฿ 273.83 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 208 | 104 | |
฿ 308.30 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 208 | 104 | |
฿ 369.98 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 208 | 104 | ||
฿ 273.83 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 212 | 106 | |
฿ 308.30 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 212 | 106 | |
฿ 369.98 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 212 | 106 | ||
฿ 273.83 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 214 | 107 | |
฿ 308.30 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 214 | 107 | |
฿ 369.98 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 214 | 107 | ||
฿ 273.83 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 216 | 108 | |
฿ 308.30 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 216 | 108 | |
฿ 369.98 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 216 | 108 | ||
฿ 273.83 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 220 | 110 | |
฿ 308.30 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 220 | 110 | |
฿ 369.98 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 220 | 110 | ||
฿ 273.83 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 224 | 112 | |
฿ 308.30 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 224 | 112 | |
฿ 373.61 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 224 | 112 | ||
฿ 274.29 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 230 | 115 | |
฿ 311.32 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 230 | 115 | |
฿ 373.61 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 230 | 115 | ||
฿ 274.29 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 234 | 117 | |
฿ 311.32 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 234 | 117 | |
฿ 373.61 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 234 | 117 | ||
฿ 274.29 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 236 | 118 | |
฿ 716.67 | TBK TIMING BELT | 1 Piece(s) | Available | 60 Day(s) | - | 6 | 0.23622 | 236 | 118 | |
฿ 373.61 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 236 | 118 | ||
฿ 274.29 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 240 | 120 | |
฿ 311.32 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 240 | 120 | |
฿ 373.61 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 240 | 120 | ||
฿ 274.29 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 244 | 122 | |
฿ 314.95 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 244 | 122 | |
฿ 377.23 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 244 | 122 | ||
฿ 274.29 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 246 | 123 | |
฿ 314.95 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 246 | 123 | |
฿ 377.23 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 246 | 123 | ||
฿ 274.29 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 250 | 125 | |
฿ 314.95 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 250 | 125 | |
฿ 380.26 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 250 | 125 | ||
฿ 280.48 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 258 | 129 | |
฿ 318.58 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 258 | 129 | |
฿ 383.89 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 258 | 129 | ||
฿ 280.48 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 262 | 131 | |
฿ 318.58 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 262 | 131 | |
฿ 383.89 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 262 | 131 | ||
฿ 280.48 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 266 | 133 | |
฿ 318.58 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 0.23622 | 266 | 133 | |
฿ 387.51 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 266 | 133 | ||
฿ 280.48 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 4 | 0.15748 | 270 | 135 | |
฿ 318.58 | TBK TIMING BELT | 1 Piece(s) | Available | 5 Day(s) | - | 6 | 0.23622 | 270 | 135 | |
฿ 390.54 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 0.3937 | 270 | 135 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Belt Series | P2M | Belt Shape Type | Circular Tooth Profile PX Belt | Transmission Torque | High Torque |
Specifications | Flexible 530 belt | Belt pitch(mm) | 2 |
How can we improve?
How can we improve?